Silver Switch Contacts Rated for 3 A @ 250 Vac, 5 A @ 120 Vac or 0.4 A @ 120 Vdc
Gold Switch Contacts Rated for 0.1 A @ 125 Vac, 01. A @ 30 Vdc
DIN 43650A or M12 (M12 4-Pin Female Cable Assemblies Sold Separately)
Modular Design Allows for Fast Delivery
The PSW8 series has been discontinued. Please see the PSW-500 as a possible alternative or contact our Engineering department.
OMEGA’s new modular series general purpose compact
pressure switches, offer a proven design for
stationary or mobile hydraulic applications.
Applications include factory automation, balers,
compactors, overload controls, machine tools,
hydraulic power packs, railway, and marine
applications. PSW8 series is available in a wide
range of configurations. Low pressure ranges
feature a diaphragm pressure switch design.
Higher pressure ranges feature a compact piston
design. A SPDT micro switch will change state on
increasing pressure at your set-point, and will reset
when your pressure decreases back below the
set-point by the amount of the deadband.
SPECIFICATIONS Set-Point Repeatability: Diaphragm Models: ±2% typical Piston Models: ±1% typical Setpoint Adjustment: Upon delivery, set-point is in the middle of the adjustable range. Turn adjustment screw CW to increase, and CCW to decrease. Hysteresis/Deadband: Less than or equal to 15% of maximum adjustable range Contact Rating: 1 Amp: Gold-plated 0.1 A @ 125 Vac, 01. A @ 30 Vdc 5 Amp: Silver 3 A @ 250 Vac, 5 A @ 120 Vac or 0.4 A @ 120 Vdc Wiring: Pin 1: Common Pin 2: Normally closed Pin 3: Normally open Switching Frequency: Maximum 30/minimum for diaphragm models; maximum 60/minimum for piston models Ambient Temperature Range: Diaphragm Models: -20 to 80°C (-4 to 176°F) Piston Models: -40 to 80°C (-40 to 176°F) Wetted Parts: Process Fitting: 304 SS Housing: Aluminum die-cast 230 Seals and Diaphragms: See table, Buna-N or FKM. EPDM or Neoprene (available upon request, consult engineering) Adjustment Screw: 300 SS (HEX5) Approvals: UL/cULus(CSA) Environmental: IP65 Shipping Weight: 620 g (1.36 lb)
Part Number
Availability
Price
Description
1 amp
PSW8-AA1DB
Consult sales
Pressure switch with 8.7 to 87 psi (0.6 to 6.0 BAR) and 1 amp gold contacts
PSW8-AB1DB
Consult sales
Pressure switch with 45 to 290 psi (3.1 to 20 BAR) and 1 amp gold contacts
PSW8-AC1DB
Consult sales
Pressure switch with 60 to 650 psi (4.1 to 45 BAR) and 1 amp gold contacts
PSW8-AD1DB
Consult sales
Pressure switch with 75 to 2610 psi (5 to 180 BAR) and 1 amp gold contacts
PSW8-AE1DB
Consult sales
Pressure switch with 750 to 5000 psi (50 to 350 BAR) and 1 amp gold contacts
PSW8-AF1DB
Consult sales
Pressure switch with 1200 to 8700 psi (80 to 600 BAR) and 1 amp gold contacts
5 amp
PSW8-AA5DB
Consult sales
Pressure switch with 8.7 to 87 psi (0.6 to 6.0 BAR) and 5 amp silver contacts
PSW8-AB5DB
Consult sales
Pressure switch with 45 to 290 psi (3.1 to 20 BAR) and 5 amp silver contacts
PSW8-AC5DB
Consult sales
Pressure switch with 60 to 650 psi (4.1 to 45 BAR) and 5 amp silver contacts
PSW8-AD5DB
Consult sales
Pressure switch with 75 to 2610 psi (5 to 180 BAR) and 5 amp silver contacts
PSW8-AE5DB
Consult sales
Pressure switch with 750 to 5000 psi (50 to 350 BAR) and 5 amp silver contacts
PSW8-AF5DB
Consult sales
Pressure switch with 1200 to 8700 psi (80 to 600 BAR) and 5 amp silver contacts
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
Part Number Builder
Option Descriptions
(1)
Pressure Connection
Select A for 1/4 NPT female C for 1/8 NPT female E for 7/16-20 UNF (SAE-4 O-ring boss) 2 for G 1/4 female
(2)
Setpoint Range (increasing)
Select A for 8.7 to 87 psi (0.6 to 6.0 bar) B for 45 to 290 psi (3.1 to 20 bar) C for 60 to 650 psi (4.1 to 45 bar) D for 75 to 2610 psi (5 to 180 bar) E for 750 to 5000 psi (50 to 350 bar) F for 1200 to 8700 psi (80 to 600 bar)
(3)
Switch Contacts
Select 1 for 1 amp gold contacts 5 for 5 amp silver contacts
(4)
Electrical Connector
Select D for DIN EN 175301-803 (DIN 43650) size A 6-8 mm cable M for M12x21 connector
(5)
Seal Material
Select B for Buna-N (NBR) V for FKM
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.