Description
The CA71 has been discontinued. For a potential replacement, please see our full offering of multifunction calibrators here.
The CA71 Calibrator is a small, lightweight, multifunction calibrator that can simultaneously source and measure voltage, current, resistance, TC, RTD, frequency, and pulse signals. The Calibrator incorporates rotary switches for simple handling. Just open the carrying case cover and connect the cables, and you're ready to take measurements. A wide array of useful functions are offered. Including: Source (output can be set in steps: Power; Transmitter; Divided (n/M, eliminating need for calculations for percentage output); Autostep (changes can be sourced every 10% or 25%); online communication (RS-232); Sweep (linearly changes output over 16 or 32 seconds); Memory (50 sets); and Temperature Monitor function.
† All prices on this site are shown in Thai Baht.
Note: Units are supplied with signal generating lead cables (one red, two black), measurement lead cables (one red, one black), carrying case, power adaptor, user’s manual, fuse: A1501EF (for current terminal input protection), and four AA alkaline batteries.