Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

CL3001

Lab Calibrator | CL3001

Lab Calibrator

See All Models Below

CE
  • 0.0025% Calibration Accuracy
  • Source/Read Thermocouple, RTD, Voltage, Current and Pressure
  • Custom RTD and SPRT Profiles
  • RS232, USB and IEEE-488 Remote Control
  • Isolated Measurement Channel
  • Includes Certificate with Calibration Data
Precision Calibration Equipment and Ice Point References - View related products

Description

The CL3001 calibrator is an accurate fullfeatured temperature, DC and pressure calibrator intended for R&D, manufacturing and calibration lab applications. The units simple design and ease of operation allow users to quickly familiarize themselves with its operations and features. Time saving functions like the ability to save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and a complete remote interface are several key features offered by the CL3001.

The CL3001 includes an isolated measurement channel consisting of two voltage ranges: 10V and 100V DC, milliAmp range 0 to 52 mA, milliAmp range. The isolated measurement includes 24 Vdc power, and accuracy of 0.005% of reading on voltage ranges. Measuring pressure with a PCL-PMA pressure module adaptor, the CL3001 will work with all OMEGA PCL-PM pressure modules.

SPECIFICATIONS
Accuracy: Stated in terms of absolute uncertainty for 1 year term. Thermocouple values include cold junction compensation. Values are best in given range and function.
Display: Primary input/output display and the isolated measurement channel display each have 2 line, 16 character fields
Temperature Units: User selectable, F/C
Communication: RS232, IEEE-488 (31 available addresses)
Operating Ambient: Less than 80% RH, 0 to 50°C (32 to 122°F), temperature Cal 18 to 28°C (64 to 82°F)
Power: 100V/120V or 220V/240V, ±10%, line frequency 47 to 63 Hz
Dimensions: 13.3 cm H (5.25") plus 2.9 cm (1.15") for extended feet width standard rack width 48.3 cm (19") 30.0 cm D (11.81") overall
Weight: 4 kg (9 lb) input/output
Functions: Include save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and remote interface command set.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CL3001
Consult Sales  
Availability: 
 
 
Precision lab calibrator
Accessories
  
PCL-PMA
Consult Sales  
Availability: 
 
 
Pressure module adaptor
CL-300-CABLE-J-2
CL-300-CABLE-J-2
THB737.97
Availability: 5 weeks
 
Thermocouple extension cables, Type J
  
TAC-CAB
Consult Sales  
Availability: 
 
 
0.9 m (3') test leads
  
PCL422-TL
Consult Sales  
Availability: 
 
 
Stackable test leads
All prices on this site are shown in Thai Baht.
Note: Comes complete with calibration certificate, operator's manual, power cord, and thermocouple shorting connector.
We noticed you are from the US. Visit your local site for regional offers and live support.