Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

OMEGA SCIENTIFIC™ Calibration Simulators

CL601K

OMEGA SCIENTIFIC™ Calibration Simulators | CL601K

OMEGA SCIENTIFIC™ Calibration Simulators

See All Models Below

  • Model CL601
    Thermocouple Simulator
  • K (Model CL601K)
  • J (Model CL601J)
  • 0.61 m (2') Cable with Male SMP Connector
  • Common Check Points in °C and °F
  • Model PHCL-602
    pH Simulator
  • Simulates Values for pH 4.00, 7.00 and 10.00
  • 0.61 m (2') Cable with BNC Connector
  • Model CL603
    Current Loop Simulator
  • Simulates Output Ranges of 4 mA, 12mA, 20mA
  • Overload Protection When Load > 240W
  • Ideal for Checking Calibration as a Current Source for Indicators and Controller Setup
  • 0.61 m (2') Cable with Spade Lugs
Industrial pH Instrumentation and Electrodes - View related products

Description

SPECIFICATIONS:

Model CL601
Type J: 0° (32°F), 100°C (212°F), 400°C (752°F)
Type K: 0°C (32°F), 100°C (212°F), 500°C (932°F), 1000°C (1832°F)
Accuracy: ±0.5°C (±1°F)

Model PHCL-602
Accuracy: ±0.1% FS

Model CL-603
Accuracy: ±0.1mA

All Models
Battery: 9V alkaline battery included
Weight: 85g (3 oz.) without battery
Dimensions: 100H x 75W x 30D mm (3.9 x 3.0 x 1.2")
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CL601K
Consult Sales  
Availability: 
 
 
Type K thermocouple simulator
CL601J
CL601J
Consult Sales  
Availability: 
 
 
Type J thermocouple simulator
  
PHCL-602
Consult Sales  
Availability: 
 
 
pH simulator
CL603
CL603
Consult Sales  
Availability: 
 
 
Current loop simulator
  
SC-300A
THB655.00
Availability: 1 week
 
Soft carrying case
All prices on this site are shown in Thai Baht.
Note: All units come with 9V alkaline battery, cable, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.