Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80")

CRC

Curved Face Ceramic Radiant Heaters | CRC

Curved Face Ceramic Radiant Heaters

See All Models Below

  • 5 Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
  • Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
  • Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
  • Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
  • 2.5 to 6 ìm Infrared Radiation Wavelength
Radiant Heaters - View related products

Description

Easiest Replacement of Heaters in the Industry E-Mitters are easily replaced by removing the top cover. Wiring entrance side covers are not affected. The heater lead wires are insulated with ceramic beads and connected to ceramic terminal blocks. Heaters can be wired to function individually or grouped into heating zones.

Model Number Wattage Voltage Color Watt Density* Heater Body Temperature** (Typical Operating)
Without Thermocouple Standard Type K Thermocouple With Type J Thermocouple
(Watts/ in2) (Watts/ cm2) °F °C
CRC10005 CRC10007 125 220/240 Rose to Grey 10.80 1.67 756 402
CRC00005 CRC00007 125 220/240 White 10.80 1.67 756 402
CRC10013 CRC10015 200 220/240 Rose to Grey 17.27 2.68 942 506
CRC00013 CRC00015 200 220/240 White 17.27 2.68 942 506
CRC10018 CRC10020 325 120 Rose to Grey 28.07 4.35 1156 624
CRC00018 CRC00020 325 120 White 28.07 4.35 1156 624
CRC10021 CRC10023 325 220/240 Rose to Grey 28.07 4.35 1156 624
CRC00021 CRC00023 325 220/240 White 28.07 4.35 1156 624
CRC10064 CRC10140 CRC10014 325 480 Rose to Grey 28.07 4.35 1156 624
CRC00064 CRC00140 325 480 White 28.07 4.35 1156 624
CRC10024 CRC10026 500 120 Rose to Grey 43.18 6.69 1420 771
CRC00024 CRC00026 500 120 White 43.18 6.69 1420 771
CRC10027 CRC10029 500 220/240 Rose to Grey 43.18 6.69 1420 771
CRC00027 CRC00029 500 220/240 White 43.18 6.69 1420 771
CRC10066 CRC10141 500 480 Rose to Grey 43.18 6.69 1420 771
* Watt density calculated using heater face surface area.
** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Ordering Example: CRC10007, radiant heater with K thermocouple, 125 watts, 220/240 Vac rose to grey.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Without Thermocouple
CRC10005
Consult Sales  
Availability: 
 
 
125 Watts, 220/240 Volt, Rose to Grey color
CRC10027
THB1,585.00
Availability: 1 week
 
500 Watts, 220/240 Volt Rose to Grey Color
Type K Thermocouple
CRC00015
THB2,845.00
Availability: 10 weeks
 
200 Watts, 220/240 Volt, Rose to Grey color
CRC10141
THB2,790.00
Availability: 9 weeks
 
500 Watts, 480 Volt, Rose to Grey Color
Type J Thermocouple
CRC10014
Consult Sales  
Availability: 
 
 
325 Watts, 480 Volt, Rose to Grey Color

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note: * Watt density calculated using heater face surface area. ** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple. *** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (ìm).
We noticed you are from the US. Visit your local site for regional offers and live support.