Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Portable/Wireless Universal Circular Chart SUPERECORDER™

CTXL Series

Circular Temperature and Humidity Chart Recorder | Omega Engineering | CTXL Series

THB77,376.20 CTXL-TRH-W

  • CTXL-TRH: Temperature & Relative Humidity Chart Recorder with Wired Probe
  • CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
  • CTXL-DPR: Dual Process Input (Voltage or Current)
  • CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC
  • CTXL-PH: pH & RTD Temperature
  • Available in Computer Room White or Charcoal Gray
  • Large, 200 mm (8") Scale
  • 1, 7 or 32 Day Recording
  • Easy to Read Dual Channel Backlit LCD Readout
  • Convenient Front Panel Programming/Operation
  • Monitors Min/Max/Avg Values
  • High/Low Audible/Visual Alarms
  • Dual High Alarm Relays, Dual Low Alarm Voltage Outputs
  • Double Sided Charts with Magnetic Mount Hub
  • Benchtop or Wall Mount with Built-in Chart Lights
  • Powered by 4 D Batteries or Universal AC Adaptor
  • CTXL-PR / CTXL-PT: optional wireless receiver and transmitter to retrofit a CTXL-TRH unit
  • Free Windows Based Data Logging Software Available Online
Recorders - View related products

Description

The CTXL Series circular chart recorders from OMEGA combine form and function in an easy to use two-channel circular chart recorder with a large, 200 mm (8") diameter chart, and dual channel LCD readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.

The CTXL has a custom LCD readout that displays the current values of both channels, and can indicate the min, max or average input values as well. The display also indicates the chart speed (1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.

Additional features of the CTXL include dual relays with contact closures for high alarms, and dual voltage outputs for low alarms to drive external relays. A built-in audible buzzer also informs the user of an alarm condition. A hidden key (White Box) can lockout unauthorized access to the front keypad, preventing changes to the recorder settings.

The CTXL features a rugged, ABS enclosure, suitable for industrial environments, but it’s also intended to fit right in to other environments, such as museums, art galleries, computer rooms, labs, clean rooms, even hospitals. The CTXL is designed for both benchtop and wall mount operation; a convenient base rotates out of the way, and is hidden by a decorative foot cover for wall mount use.

Each unit comes complete with 120 assorted double-sided charts, 2 pen sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, wall mounting kit, and quick start manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Temperature/ Relative Humidity Recorders
CTXL-TRH-W
CTXL-TRH-W
THB77,376.20
Availability: 13 weeks
 
White, temperature/relative humidity recorder with 2 built-in relays
Wireless Temperature/ Relative Humidity Recorders (for use ONLY in USA/Canada)
  
CTXL-TRH-W-W9
THB88,595.00
Availability: 13 weeks
 
White, temperature/relative humidity recorder with wireless sensor, for use ONLY in USA/Canada
Dual Thermocouple Input Recorders
  
CTXL-DTC-W
Consult Sales  
Availability: 
 
 
White, dual thermocouple input recorder with 2 built-in relays
Dual Process Input Recorders
  
CTXL-DPR-W-I
Consult Sales  
Availability: 
 
 
Current Input, White, dual-process input recorder with 2 built-in relays
  
CTXL-DPR-W-V
Consult Sales  
Availability: 
 
 
Voltage Input, White, dual-process input recorder with 2 built-in relays
pH/RTD Temperature Recorders
  
CTXL-PH-W
Consult Sales  
Availability: 
 
 
White pH/RTD recorder with 2 built-in relays
Pen Accessories
  
CT485-PR
THB640.00
Availability: 1 week
 
1 Red Pen in Bag
  
CT485-PB
THB640.00
Availability: 1 week
 
1 Blue Pen in Bag
CT485-PS
CT485-PS
THB1,155.92
Availability: 5 weeks
 
Pen set, red & blue, package of 1 each
CT485-PS-6
CT485-PS-6
THB2,854.06
Availability: 5 weeks
 
Pen set, red & blue, package of 6 each
Accessories
  
CTXL-RP-W
THB7,946.62
Availability: 13 weeks
 
Replacement Temperature/Humidity Probe (White)
CTXL-PR-W9
CTXL-PR-W9
Consult Sales  
Availability: 
 
 
Wireless Temperature/Humidity receiver, to retrofit a CTXL-TRH unit, ONLY for USA/Canada (915 MHz)
  
CTXL-PT-W9
THB25,655.00
Availability: 1 week
 
Wireless Temperature/Humidity probe transmitter, to retrofit a CTXL-TRH unit for USA/Canada (915 MHz)
CTXL-CABLE-6
CTXL-CABLE-6
THB1,462.92
Availability: 1 week
 
1.8 m (6') extension cable
CTXL-CABLE-10
CTXL-CABLE-10
Consult Sales  
Availability: 
 
 
3.05 m (10') extension cable
  
CTXL-CABLE-25
Consult Sales  
Availability: 
 
 
7.6 m (25') extension cable
  
CTXL-CABLE-6-S
Consult Sales  
Availability: 
 
 
1.8 m (6') analog cable, stripped leads
UNIV-AC-100/240
UNIV-AC-100/240
THB1,824.98
Availability: 1 week
 
Universal (110/240 Vac, 50/60Hz) 9Vdc adapter
CAL-3-CTXL
CAL-3-CTXL
Consult Sales  
Availability: 
 
 
NIST Traceable Calibration
CT485B-CAL-KIT
CT485B-CAL-KIT
THB8,372.02
Availability: 6 weeks
 
Calibration kit
  
CT485B-CLIP-KIT
THB595.00
Availability: 3 weeks
 
Sensor clip kit
PHE-1311
PHE-1311
THB4,072.52
Availability: 1 week
 
General Purpose pH Electrode
PHE-6510B
PHE-6510B
THB9,197.84
Availability: 8 weeks
 
Submersible flat surface pH Electrode
PHE-7352-15-PT100
PHE-7352-15-PT100
THB11,523.81
Availability: 1 week
 
Heavy duty pH Electrode with 100 ω RTD sensor
  
RS232CABLE-RJ11-DB9
THB1,205.00
Availability: 3 weeks
 
R232 Cable
CTXL-TRH Temperature/RH Chart Papers
CT485-CDF
CT485-CDF
THB1,970.26
Availability: 1 week
 
100 Charts, 1 day am/pm, °F
CT485-CDC
CT485-CDC
THB1,856.96
Availability: 1 week
 
100 Charts, 1 day am/pm, °C
  
CT485-C24F
THB1,655.00
Availability: 1 week
 
20 Charts, 24 hour clock, °F
  
CT485-C24C
THB2,410.00
Availability: 1 week
 
20 Charts, 24 hour clock, °C
CT485-CWF
CT485-CWF
THB1,856.96
Availability: 1 week
 
100 Charts, 7 day, °F
CT485-CWC
CT485-CWC
THB1,757.72
Availability: 1 week
 
100 Charts, 7 day, °C
CT485-CMF
CT485-CMF
THB1,856.96
Availability: 9 weeks
 
100 Charts, 32 day, °F
CT485-CMC
CT485-CMC
THB1,757.72
Availability: 1 week
 
100 Charts, 32 day, °C
CT485-CSP
CT485-CSP
THB1,762.53
Availability: 1 week
 
120 Charts, 20 of each style
  
CT485-CDF-6
Consult Sales  
Availability: 
 
 
600 Charts, 1 day, °F
  
CT485-CDC-6
Consult Sales  
Availability: 
 
 
600 Charts, 1 day, °C
CT485-CWF-6
CT485-CWF-6
Consult Sales  
Availability: 
 
 
600 Charts, 7 day, °F
CT485-CWC-6
CT485-CWC-6
Consult Sales  
Availability: 
 
 
600 Charts, 7 day, °C
  
CT485-CMF-6
Consult Sales  
Availability: 
 
 
600 Charts, 32 day, °F
  
CT485-CMC-6
Consult Sales  
Availability: 
 
 
600 Charts, 32 day, °C
CTXL-DTC Thermocouple Chart Papers
  
CTXL-DTC-R1-CD
THB1,865.00
Availability: 1 week
 
100 Charts, 1 day, -40 to 560°C (-40 to 1040°F)
  
CTXL-DTC-R2-CD
THB1,865.00
Availability: 1 week
 
100 Charts, 1 day, -40 to 260°C (-40 to 500°F)
  
CTXL-DTC-R3-CD
THB1,865.00
Availability: 1 week
 
100 Charts, 1 day, -40 to 160°C (-40 to 320°F)
  
CTXL-DTC-R1-CW
THB1,865.00
Availability: 7 weeks
 
100 Charts, 7 day, -40 to 560°C (-40 to 1040°F)
  
CTXL-DTC-R2-CW
THB1,865.00
Availability: 1 week
 
100 Charts, 7 day, -40 to 260°C (-40 to 500°F)
  
CTXL-DTC-R3-CW
THB1,865.85
Availability: 1 week
 
100 Charts, 7 day, -40 to 160°C (-40 to 320°F)
  
CTXL-DTC-R1-CM
THB1,865.00
Availability: 1 week
 
100 Charts, 32 day, -40 to 560°C (-40 to 1040°F)
  
CTXL-DTC-R2-CM
THB1,865.00
Availability: 1 week
 
100 Charts, 32 day, -40 to 260°C (-40 to 500°F)
  
CTXL-DTC-R3-CM
THB1,865.00
Availability: 1 week
 
100 Charts, 32 day, -40 to 160°C (-40 to 320°F)
CTXL-DPR Dual Process input Chart Papers
  
CTXL-DPR-CD
THB2,058.01
Availability: 1 week
 
100 charts, 1 day (am/pm), 0 to 100%
  
CTXL-DPR-CW
THB2,060.00
Availability: 1 week
 
100 charts, 7 day, 0 to 100%
  
CTXL-DPR-CM
THB2,060.00
Availability: 1 week
 
100 charts, 32 day, 0 to 100%
CTXL-PH pH/Temperature Chart Papers
  
CTPH-CDC
THB1,095.00
Availability: 1 week
 
100 charts, 1 day (am/pm), 0 to 12 pH, 0 to 120°C
  
CTPH-CWC
Consult Sales  
Availability: 
 
 
100 charts, 7 day, 0 to 12 pH, 0 to 120°C
  
CTPH-CMC
THB1,650.00
Availability: 12 weeks
 
100 charts, 32 day, 0 to 12 pH, 0 to 120°C
Specialty Paper for CTXL-TRH Humidity/Temperature Recorders
  
CT485-MWF
Consult Sales  
Availability: 
 
 
Museums/art galleries, 7 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH
  
CT485-MWC
THB1,865.00
Availability: 12 weeks
 
Museums/art galleries, 7 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH
  
CT485-MMF
THB1,865.00
Availability: 12 weeks
 
Museums/art galleries, 32 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH
  
CT485-MMC
THB1,865.00
Availability: 12 weeks
 
Museums/art galleries, 32 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH
  
CT485-HWF
THB1,865.00
Availability: 12 weeks
 
Hospitals, 7 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH
  
CT485-HWC
THB1,865.00
Availability: 1 week
 
Hospitals, 7 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH
  
CT485-HMF
THB1,865.00
Availability: 12 weeks
 
Hospitals, 32 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH
  
CT485-HMC
THB1,865.00
Availability: 12 weeks
 
Hospitals, 32 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH
  
CT485-LWF
THB1,865.00
Availability: 1 week
 
Lab, clean rooms, 7 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH
  
CT485-LWC
THB1,865.00
Availability: 12 weeks
 
Lab, clean rooms, 7 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH
  
CT485-LMF
THB1,865.00
Availability: 1 week
 
Lab, clean rooms, 32 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH
  
CT485-LMC
THB1,869.55
Availability: 1 week
 
Lab, clean rooms, 32 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH
  
CT485-PWF
THB3,235.00
Availability: 1 week
 
Computer rooms/offices, 7 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH
  
CT485-PWC
THB1,865.00
Availability: 12 weeks
 
Computer rooms/offices, 7 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH
  
CT485-PMF
Consult Sales  
Availability: 
 
 
Computer rooms/offices, 32 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH
  
CT485-PMC
THB1,865.00
Availability: 1 week
 
Computer rooms/offices, 32 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH
  
CT485-WMF
THB1,865.00
Availability: 12 weeks
 
Wine storage 32 days, 50 to 60°F, 60 to 70% RH
  
CT485-WMC
Consult Sales  
Availability: 
 
 
Wine storage 32 days, 10 to 15.6°C, 60 to 70% RH
All prices on this site are shown in Thai Baht.
Note: Complete with 120 assorted double-sided charts, quick start manual, 2 sets of pens, 1.8 m (6') remote sensor cable, wall mounting kit, 4 "D" cell batteries, and 9V Universal AC Adaptor. All charts are double sided.

Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada.

Ordering Example: (1) CT485-CWF Package of 100, 7 day, ºF temperature charts, THB1,856.96  plus (1) CTXL-TRH-W White temperature/relative humidity chart recorder, THB77,376.20, THB1,856.96 + 77,376.20 = THB79,233.16

Product Manuals:

Download CTXL Series - Full Manual - Universal PortableCircular Chart Superecorder™
Download CTXL Series - Quick Start Manual - Universal PortableCircular Chart Superecorder™
We noticed you are from the US. Visit your local site for regional offers and live support.