Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Temperature, Dual-Element Heating Tapes

DHT Series

High Temperature, Dual-Element Heating Tapes | DHT Series

High Temperature, Dual-Element Heating Tapes

THB4,312.40 DHT101020LD

  • Dual Element Heating
  • Connects Easily to Your Choice of Temperature Control
  • Wide Range of Sizes
Flexible Heaters - View related products

Description

The DHT Series is a highly flexible and durable multi-stranded dual heating element that provides even heat across the tape. It is reinforced with high temperature fiberglass for added strength and durability. High temperatures and rapid thermal response with a maximum exposure temperature of 760ºC (1400ºF).

SPECIFICATIONS
Power Density: 13.1 watts/in2 (0.020 watts/mm2) suitable for electrical conductive surfaces
Power Leads [610 mm (24")]:
    120 Vac: Standard 2-prong power plug (NEMA 1 to 15)
    240 Vac: Bare wire connection
Temperature Controller Required: Includes 230 mm (9") L high temperature tie downs for easy installation
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
DHT051020LD
THB3,221.28
Availability: 10 weeks
 
13 mm x 0.61 m (0.5' x 2'), 156 Watts, 120 Volts
DHT051040LD
DHT051040LD
THB3,865.00
Availability: 6 weeks
 
13 mm x 1.22 m (0.5' x 4'), 312 Watts, 120 Volts
DHT051060LD
DHT051060LD
THB4,990.48
Availability: 5 weeks
 
13 mm x 1.83 m (0.5' x 6'), 468 Watts, 120 Volts
  
DHT051080LD
THB6,045.00
Availability: 10 weeks
 
13 mm x 2.44 m (0.5' x 8'), 624 Watts, 120 Volts
  
DHT051100LD
THB8,505.00
Availability: 10 weeks
 
13 mm x 3.05 m (0.5' x 10'), 780 Watts, 120 Volts
  
DHT052020LD
THB3,221.28
Availability: 10 weeks
 
13 mm x 0.61 m (0.5' x 2'), 156 Watts, 240 Volts
  
DHT052040LD
THB4,080.42
Availability: 10 weeks
 
13 mm x 1.22 m (0.5' x 4'), 312 Watts, 240 Volts
  
DHT052060LD
THB4,990.48
Availability: 1 week
 
13 mm x 1.83 m (0.5' x 6'), 468 Watts, 240 Volts
  
DHT052080LD
THB6,043.30
Availability: 10 weeks
 
13 mm x 2.44 m (0.5' x 8'), 624 Watts, 240 Volts
  
DHT052100LD
THB7,310.00
Availability: 10 weeks
 
13 mm x 3.05 m (0.5' x 10'), 780 Watts, 240 Volts
  
DHT052120LD
THB8,862.71
Availability: 10 weeks
 
13 mm x 3.66 m (0.5' x 12'), 943 Watts, 240 Volts
  
DHT101020LD
THB4,312.40
Availability: 10 weeks
 
25.4 mm x 0.61 m (1' x 2'), 312 Watts, 120 Volts
  
DHT101040LD
THB5,254.30
Availability: 10 weeks
 
25.4 mm x 1.22 m (1' x 4'), 624 Watts, 120 Volts
  
DHT101060LD
THB7,453.01
Availability: 10 weeks
 
25.4 mm x 1.83 m (1' x 6'), 936 Watts, 120 Volts
  
DHT101080LD
THB8,170.00
Availability: 10 weeks
 
25.4 mm x 2.44 m (1' x 8'), 1248 Watts, 120 Volts
  
DHT102020LD
THB4,082.93
Availability: 10 weeks
 
25.4 mm x 0.61 m (1' x 2'), 312 Watts, 240 Volts
  
DHT102040LD
THB5,549.60
Availability: 10 weeks
 
25.4 mm x 1.22 m (1' x 4'), 624 Watts, 240 Volts
  
DHT102060LD
THB7,453.01
Availability: 10 weeks
 
25.4 mm x 1.83 m (1' x 6'), 936 Watts, 240 Volts
  
DHT102080LD
THB8,630.74
Availability: 10 weeks
 
25.4 mm x 2.44 m (1' x 8'), 1248 Watts, 240 Volts
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.