THB12,705.00 DMD-19V
Description
The DMD Series In-Line Amplifiers convert a mV/V transducer into either a 0-5 Vdc or 4-20 mA output device. They are intended for applications where physical conditions will not allow the amplifier to be integral with the transducer body and must be ordered with a transducer as they are calibrated with that transducer to effect their output over the range of the transducer. The 4-20 mA output amplifiers require a bridge resistance of at least 5000 Ohms.