Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DP24-PH

pH Panel Meter | DP24-PH

pH Panel Meter

See All Models Below

  • Front Panel Min or Max
  • External Display Hold
  • Compact 1/8 DIN Size
  • 4-Digit Display
  • 4-20 mA Non-Isolated Output
Industrial pH Instrumentation and Electrodes - View related products

Description

Starting from Aug 1st 2018, DP24-PH models will be discontinued. As a possible substitute, please check out the PHCN-37 series for details.

The DP24-PH is an economical, user-friendly panel meter for pH measurement. Its small size allows for easy installation and will accommodate any pH electrode with BNC connector. Temperature compensation is either manual or automatic with use of any 1000Ω platinum RTD. The DP24-PH features a compact depth of only 104 mm (4.10"), allowing for mounting in areas with limited panel depth.

SPECIFICATIONS
Accuracy: ±0.02 pH
Resolution: 0.01 pH
pH Input: Impedance > 1012Ω
Analog Output: Non-isolated - fixed range 0-14 pH = 4-20mA
Operating Temp: 0 to 60°C (32 to 122°F)
Storage Temp: -40 to 85°C (-40 to 185°F)
Relative Humidity: 95% @ 40 °C, non-condensing
Temp. Compensation: Manual fixed resistors; Automatic 1000 Ω RTD
Display: 4 digit, red LED, 14.2 mm H (0.56")
Display Range: 0 to 14 pH
Connections: BNC
Power Requirements
Voltage: 115 Vac ±15% standard (230 Vac or 10 to 32 Vdc optional)
Frequency: 50 or 60 Hz
Power Consumption: 2.5 watts max.
Mechanical Specifications
Dimensions: 96 W x 48 H x 104 mm D (3.78" x 1.89" x 4.10")
Panel Cutout: 92 W X 45 mm H ( 1/8 DIN, 3.62" x 1.77")
Depth Behind Panel: 100 mm (3.94")
Weight: 312 g (11 oz)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
DP24-PH
DP24-PH
Consult Sales  
Availability: 
 
 
pH monitor with red LED and 115 Vac power
DP24-PH-GN
DP24-PH-GN
Consult Sales  
Availability: 
 
 
pH monitor with green LED and 115 Vac power
  
DP24-PH-DC10/32
Consult Sales  
Availability: 
 
 
pH monitor with red LED and 10-32 Vdc power
  
DP24-PH-230
Consult Sales  
Availability: 
 
 
pH monitor with red LED and 230 Vac power
pH Sensors
PHE-4201
PHE-4201
THB4,686.24
Availability: 1 week
 
General purpose pH probe
  
PHE-5460
THB9,800.52
Availability: 1 week
 
pH Electrode for 3/4 " pipe (Requires Mounting Assembly)
PHEH-54-10
PHEH-54-10
THB5,570.12
Availability: 3 weeks
 
Required Mounting Assembly for PHE-5460
PHEH-54-10-PT1K
PHEH-54-10-PT1K
THB14,065.00
Availability: 8 weeks
 
Required Mounting Assembly for PHE-5460 with ATC 1K OHM
Accessories
  
SPC4
THB2,999.42
Availability: 7 weeks
 
NEMA 4 heavy duty splash proof lens cover
  
SPC18
Consult Sales  
Availability: 
 
 
NEMA 4 splash proof lens cover
  
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
PHA-4
PHA-4
THB717.73
Availability: 3 weeks
 
4.01 pH buffer solution 475 ml bottle
PHA-7
PHA-7
THB717.73
Availability: 3 weeks
 
7.01 pH buffer solution 475 ml bottle
PHA-10
PHA-10
THB758.25
Availability: 3 weeks
 
10.01 pH buffer solution 475 ml bottle
All prices on this site are shown in Thai Baht.
Note: Comes with complete operator’s manual.
Ordering Example:  (1) PHA-4 4.01 pH buffer solution 475 ml bottle, THB717.73  plus (1) PHA-7 7.01 pH buffer solution 475 ml bottle, THB717.73  plus (1) PHE-5460 pH Electrode for 3/4, THB9,800.52  plus (1) PHEH-54-10 Mounting Assembly for PHE-5460, THB5,570.12, THB717.73 + 717.73 + 9,800.52 + 5,570.12 = THB16,806.10

Product Manuals:

Download DP24-pH - PH Meter Quick Start Manual
Download DP24-E - Process Meter Manual
We noticed you are from the US. Visit your local site for regional offers and live support.