Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Multi-Parameter Input Transmitter For Conductivity, Resistivity and Salinity

DPU91_Conductivity

Multi-Parameter Input Transmitter For Conductivity, Resistivity and Salinity | DPU91_Conductivity

See All Models Below

CE
  • Large Auto-Sensing Backlit Display
  • “Dial-Style” Digital Bar Graph
  • Intuitive and “User-Friendly” Interface
  • Optional Field Upgradable Relays
  • Warning LED Indicator
  • Custom 13-Character Label Capabilities
  • Factory Reset Capability
Conductivity Instrumentation - View related products

Description

The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature. The DPU91-BC transmitter has the added capability of supporting the batch module for batching control. The extra-large (3.90 x 3.90") autosensing backlit display can be viewed at 4 to 5 times the distance over traditional transmitters. The highly illuminated display and large characters reduce the risk of misreading or misinterpreting the displayed values. The display shows separate lines for units, main and secondary measurements as well as a “dial-style” digital bar graph. The DPU91 is offered in both panel or field-mount versions. Both configurations can run on 12 to 32 Vdc power (24 Vdc nominal)and have 4 to 20 mA outputs. Designed for complete flexibility, plug-in modules allow the unit to easily adapt to meet changing customer needs. Optional modules include relay, direct conductivity/ resistivity, batch and a PC communications configuration tool. The unit can be used with default values for quick and easy programming or can be customized with labeling, adjustable minimum and maximum dial settings, and unit and decimal measurement choices.

Specifications
General
Input Channels: 1
Input Types: Digital serial ASCII, TTL level, 9600 bps
Frequency Range: 0.5 to 1500 Hz
Accuracy: 0.5% of reading (display)
Measurement Types: Flow, pH/ORP, conductivity/resistivity, salinity, pressure, temperature or batch
Enclosure and Display
Case Material: PBT
Window: Shatter-resistant glass
Keypad: 4 buttons, injection-molded silicone rubber seal
Display: Backlit, 7 and 14-segment
Update Rate: 1 second
LCD Contrast: 5 settings
Indicators: “Dial-style” digital bar graph, LEDs for open collector, relays and warning indicator
Enclosure: ¼ DIN, NEMA 4X/IP65
Mounting Panel: ¼ DIN, ribbed on four sides for panel mounting clip inside panel, silicon gasket (included)
Field Mounts: Specified to OMEGA™ field mount junction boxes
Weight: 0.63 kg (1.38 lb)
Display Ranges
For PH/ORP version visit omega.com/dpu91_ph For flow version visit omega.com/ dpu91_flow
Conductivity: 0.0000 to 99999 µS, mS, PPM and PPB (TDS), kΩ, MΩ
Conductivity Temperature: -99 to 350°C (-146 to 662°F)
Temperature: -99 to 350°C (-146 to 662°F)
Salinity: 0 to 100 PPT
Environmental
Ambient Operating Temperature:
    Backlit LCD: -10 to 70°C (14 to 158°F)
    Storage Temperature: -15 to 70°C (5 to 158°F)
Relative Humidity: 0 to 100% condensing for field mount; 0 to 95% non-condensing for panel mount
Maximum Altitude: 4000 m (13,123')
Electrical Requirements
Power to Sensors:
    Voltage: 4.9 to 5.5 Vdc @ 25°C, regulated short circuit protected
    Terminal Blocks: Pluggable screw type 14 AWG maximum wire gauge
Input Power
DC: 10.8 to 35.2 Vdc, regulated
Current Output:
4 to 20 mA (10.8 to 35.2 VDC, 30 mA max)
Open Collector:1
Overvoltage Protection: 48 V transient protection device current limiting for circuit protection and reverse-voltage protection
Relay Specifications (DPU91-R)
Dry-Contact Relay:
Type: SPDT, Form C
Maximum Current Rating: 5 A resistive 50 mA DC
Maximum Voltage Rating: 30 Vdc or 250 Vac
Hysteresis Adjustable: Absolute in engineering units (EUs)
Latch Reset: In test screen only
Delay: 9999.9 seconds (maximum)
Test Mode: Set on/off
Cycle Time: 99999 seconds (maximum)
Maximum Pulse Rate: 400 pulses/minute
Proportional Pulse: 400 pulses/minute
Volumetric Pulse Width: 0.1 to 3200 s
Pulse Width Modulation: 0.1 to 320 s
Input Types
Digital or AC Frequency: pH/ORP input via the digital output from the PHTX-2750 pH/ORP sensor electronics for pH/ORP models visit omega.com/ dpu91_ph. For flow models visit omega.com/dpu91_flow
Raw Conductivity/Resistivity: Input directly from signet conductivity/ resistivity electrodes via direct conductivity/resistivity module or via CDTX-2850
Input Specifications
Digital Serial: ACSII, TTL level, 9600 bps
Frequency Input:
    Sensitivity: 80 mV @ 5 Hz, gradually increasing with frequency
    Span: 0.5 Hz to 1500 Hz @ TTL level input
Accuracy: ± 0.5% or reading maximum error @ 25°C (77°F)
Resolution: 1 µS
Repeatability: ±0.2% of reading
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
DPU91
DPU91
THB24,587.46
Availability: 1 week
 
DC powered field mount multi-parameter display and transmitter (Requires FP90UM universal mounting kit)
DPU91P
DPU91P
THB24,331.74
Availability: 1 week
 
DC powered panel mount multi-parameter display and transmitter
Required Module for Conductivity
DPU90-C
DPU90-C
THB11,168.03
Availability: 1 week
 
Conductivity/Resistivity/Salinity direct input module (required for Conducitivty measurement)
Conductivity Sensors
CDCE-90-001
CDCE-90-001
THB17,860.00
Availability: 1 week
 
Conductivity sensor, 3⁄4 NPT, cell constant 0.01, 316 SS
CDCE-90-01
CDCE-90-01
THB18,861.69
Availability: 1 week
 
Conductivity sensor, 3⁄4 NPT, cell constant 0.01, 316 SS
CDCE-90-1
CDCE-90-1
THB18,861.69
Availability: 1 week
 
Conductivity sensor, 3⁄4 NPT, cell constant 1, 316 SS
  
CDCE-90-10
THB31,347.20
Availability: 15 weeks
 
Conductivity sensor, 3⁄4 NPT, cell constant 10, 316 SS
  
CDCE-90-20B
THB38,518.31
Availability: 15 weeks
 
Conductivity sensor, 3⁄4 NPT, cell constant 20, 316 SS, PEEK
  
CDCE-90S-001-S15
THB41,445.00
Availability: 15 weeks
 
Conductivity sensor, 1⁄2" sanitary, cell constant 0.01, 316 SS
  
CDCE-90S-001-T15
Consult Sales  
Availability: 
 
 
Conductivity sensor, 1" sanitary, cell constant 0.01, Titanium
  
CDCE-90S-01-S20
Consult Sales  
Availability: 
 
 
Conductivity sensor, 2" sanitary, cell constant 0.1, 316 SS
  
CDCE-90S-1-S15
THB37,725.00
Availability: 9 weeks
 
Conductivity sensor, 11⁄2" sanitary, cell constant 1, 316 SS
  
CDCE-90S-1-S20
THB44,355.00
Availability: 9 weeks
 
Conductivity sensor, 2" sanitary, cell constant 1, 316 SS
Accessories
  
DPU90-AK
THB1,325.00
Availability: 7 weeks
 
Angle adjustment kit for field mount
  
DPU90-COMM
THB13,830.00
Availability: 7 weeks
 
Communications module, HART® (Panel mount only!)
  
DPU90-CT
THB12,240.92
Availability: 13 weeks
 
PC configuration tool, includes software
  
DPU90-R
THB5,225.46
Availability: 7 weeks
 
Programmable dual relay output module (Panel mount only!)
Mounting Options
FP90UM
FP90UM
THB3,357.08
Availability: 7 weeks
 
Universal mounting bracket for field mounted units
Conductivity Solutions
CDSA-10
CDSA-10
THB3,161.40
Availability: 1 week
 
*10 µ/cm conductivity solution
  
CDSA-15
Consult Sales  
Availability: 
 
 
*15 µ/cm conductivity solution
CDSA-45
CDSA-45
THB775.61
Availability: 3 weeks
 
45 µ/cm conductivity solution
CDSA-450
CDSA-450
THB775.61
Availability: 3 weeks
 
450 µ/cm conductivity solution
CDSA-1413
CDSA-1413
THB1,816.13
Availability: 4 weeks
 
1413 µ/cm conducitivity solution
CDSA-1500
CDSA-1500
THB775.61
Availability: 3 weeks
 
1500 µ/cm conducitivity solution
CDSA-4500
CDSA-4500
THB819.40
Availability: 3 weeks
 
4500 µ/cm conductivity solution
CDSA-45000
CDSA-45000
THB819.40
Availability: 3 weeks
 
4500 µ/cm conductivity solution
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator’s manual.

Sensors and mounting kits sold separately.

The DPU90-C is required for use with conductivity measurement. The DPU90-C is sold separately.

* 6-month shelf life


Product Manuals:

Download Transmitter
Download PC COMM Sensor Configuration Tool
We noticed you are from the US. Visit your local site for regional offers and live support.