Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Combined Watt/Var Transducers

DRA-WVT-3

Combined Watt/Var Transducers | DRA-WVT-3

Combined Watt/Var Transducers

See All Models Below

  • ± 0.1% Accuracy
  • Galvanically Isolated
  • Two Simultaneous Outputs for Watt and VAR
  • Single Phase & Three Phase Models
Signal Conditioners - View related products

Description

The DRA-WVT-3 Series combines watt and VAR transducers in one compact housing. Two simultaneous proportional dc current outputs are provided for watt and VAR parameters. The polarity of the watt output is positive for unity power factor (PF); polarity for the VAR output is positive for lagging power factor.
(Specify Model Number)
Part Number/Desc.
Qty
Description
DRA-WVT-3-1A
Consult Sales  
Availability: 
 
 
115 Vac/5A 60 Hz* single phase input, 4-20 mA** outputs for Watt and VAR, 115 Vac power
DRA-WVT-3-1B
Consult Sales  
Availability: 
 
 
230 Vac/5A 60 Hz* single phase input, 4-20 mA** outputs for Watt and VAR, 115 Vac power
All prices on this site are shown in Thai Baht.
Note: * Consult engineering for 50 Hz and 400 Hz models. Comes with complete operator’s manual. ** Models with ±1mA or ±20mA outputs are also available. Consult engineering.
We noticed you are from the US. Visit your local site for regional offers and live support.