Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DC and AC Current Input Signal Conditioners

DRF-IDC and DRF-IAC

AC, DC and Current Input Signal DIN Rail Signal Conditioners | DRF-IDC and DRF-IAC

See All Models Below

CE
  • AC/DC Current Input Ranges from 0 to 100 mA to 0 to 5 A
  • Accuracy 0.3%
  • Response Time for DC Signals, 70 ms
  • Response Time for AC Signals, 250 ms
  • Ranges for x5 and x1 Current Transformers
  • Low Impedance Current Inputs
  • Galvanic Isolation between Input, Output and Power
Signal Conditioners/Transmitters - View related products

Description

The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

The DRF-IDC and the DRF-IAC current signal conditioners accept dc and ac currents respectively and provide an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac. The DRF-IDC and DRF-IAC are ideally suited for industrial applications. All models mount on a standard 35 mm DIN rail and provide galvanic isolation between input, output and power up to 3500 Veff (model specific).

Range Code Table
Range CodeDRF IDC RangeDRF IAC Range
100MA0 to 100 mAdc0 to 100 mAac
200MA0 to 200 mAdc0 to 200 mAac
300MA0 to 300 mAdc0 to 300 mAac
1A0 to 1 Adc0 to 1 Aac
2A0 to 2 Adc0 to 2 Aac
3A0 to 3 Adc0 to 3 Aac
5A0 to 5 Adc0 to 5 Aac


SPECIFICATIONS

Accuracy: <0.3% full scale
Linearity: <0.2% full scale
Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)
Response Time(90% of signal)
 DC Signal Input Models: < 70mS at 20Hz -3dB
 AC SignalInput Models: <250mS
Maximum AC Frequency: 1 KHz
Input Impedance: 1Ω for ranges <5 A, 0.02 Ω for ranges <1 A
Over Range Protection: 7.5 A for ranges greater than 500 mA and less than or equal to 5 A, 750 mA for ranges less than and equal to 500 mA

Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
 

Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
Electrical Connections: Plug-in screw terminals
Protection: IP-30

MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Below are examples of popular models. See the Part Number Builder to order any available model.
DRF-IAC-115VAC-5A-4/20
Consult Sales  
Availability: 
 
 
Signal conditioner with 0 to 5 Aac input, 4 to 20mA output and 115Vac power
DRF-IDC-115VAC-100MA-4/20
THB10,240.00
Availability: 7 weeks
 
Signal conditioner with 0 to 100 mAdc 4 to 20mA output and 115Vac power
All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Model (ac or dc current input) select from:
IAC for ac current input
IDC for dc current input

(2) Power select from:
24VDC for 24 Vdc power
115VAC for 115 Vac power
230VAC for 230 Vac power

(3) Range Code from Range Table select from:
100MA for 0 to 100 mA
200MA for 0 to 200 mA
300MA for 0 to 300 mA
1A for 0 to 1 A
2A for 0 to 2 A
3A for 0 to 3 A
5A for 0 to 5 A

(4) Output select from:
4/20 for 4 to 20 mA output
0/10 for 0 to 10 Vdc output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.