Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DIN Rail 2-Wire Transmitter Isolators

DRSL-LPO_Series

DIN Rails - 2-Wire Transmitter Isolators | DRSL-LPO_Series

DIN Rails - 2-Wire Transmitter Isolators

See All Models Below

CE
  • 1 Channel (DRSL-LPO-1) or 2 Channel (DRSL-LPO-2) 2-Wire Transmitter Isolators
  • Powered By the Host (Output) Current Signal Loop
  • 1:1 Signal Ratio
  • Low Channel Voltage Drop
  • Available Input Transmitter (Tx) Supply
  • Fast Response Time <5 ms
  • High Conversion Accuracy, <0.05% of Span (3.8 to 20.5 mA)
  • Slimline 6 mm (0.24") Housing
Process Measurement and Control Instruments - View related products

Description

The DRSL-LPO Series DIN rail 2-wire transmitter isolators provide a competitive choice in terms of both price and technology for galvanic isolation of current signals to SCADA systems or PLC equipment. These units provide isolation and 1:1 conversion of standard current signals and are powered by the host (output) current signal loop. Input transmitter (Tx) power supply of 3.5 to 32.5V is provided.

The DRSL-LPO series offers isolation between input and output, provides surge suppression and protects control systems from transients and noise. These units also eliminate ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Measurement ranges are factory calibrated. These isolators operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
NUMBER OF CHANNELS
    DRSL-LPO-1: 1
    DRSL-LPO-2: 2
CURRENT INPUT
    Signal Range (Input to Output): 3.8 to 20.5 mA
    Signal Conversion: 1:1
    Functional Range: 3.5 to 23 mA (NAMUR NE43 compliant)
Available 2-Wire Transmitter (Tx) Supply: 3.5 to 32.5V
CURRENT OUTPUT
Output Loop Current Limitation: 24 mA typical
Output Overload: 50 mA max

GENERAL
Supply Voltage: 6 to 35 Vdc
Internal Consumption: 50 mW per channel
Voltage Drop (Input to Output): 2.5V typical
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
Signal/Noise Ratio: >60 dB
Cut-Off Frequency (3 dB): 100 Hz
Response Time (0 to 90%, 100 to 10%): <5 ms
Absolute Accuracy (at 25°C): ≤±8 µA
Temperature Coefficient (>25°C): ≤±0.02 µA [(T-25°C) x Vsupply]
Temperature Coefficient (<25°C): ≤±0.07 µA [(T-25°C) x Vsupply]
EMC Immunity Influence: <±0.5% of span (4 to 20 mA)
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
(Specify Model Number)
Part Number/Desc.
Qty
Description
DRSL-LPO-1
THB6,820.00
Availability: 19 weeks
 
DIN rail 2-wire transmitter isolator, 1 channel
DRSL-LPO-2
THB9,940.00
Availability: 1 week
 
DIN rail 2-wire transmitter isolator, 2 channel
Accessories
RAIL-35-1
THB730.19
Availability: 1 week
 
35 mm (1.4") DIN rail, 1 m (3.3') length
DRSL-MOD-STOP
THB319.00
Availability: 3 weeks
 
Module stop (screwed onto DIN rail to support and hold mounted devices)
All prices on this site are shown in Thai Baht.
Ordering Example: (1) DRSL-LPO-1 DIN rail 2-wire transmitter isolator, 1 channel, THB6,820.00  plus (1) DRSL-MOD-STOP Module stop (screwed onto DIN rail to support and hold mounted devices), THB319.00  plus (1) RAIL-35-1 35 mm (1.4, THB730.19, THB6,820.00 + 319.00 + 730.19 = THB7,869.19

Product Manuals:

Download Installation Guide for Signal Conditioners
Download DIN Rail Loop Powered Isolators
We noticed you are from the US. Visit your local site for regional offers and live support.