Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Watt Drum Heaters and Insulating Blankets

DRUM-DHW-55 and TOTE-BH-55

Drum Heaters  | DRUM-DHW-55 and TOTE-BH-55

Drum Heaters

See All Models Below

  • Fits Standard 55 Gallon Metal Drums
  • Built in Thermostat 10 to 218°C (50 to 425°F)
  • 115 or 230 Vac Standard
  • Simple Spring and Hook Arrangement
  • Resistant to Mechanical Damage
  • Chemical Resistant
  • Freeze Protection or Temperature Maintenance Applications
  • Built-In Metal Screen is Grounded Electrically for Safety
  • UL Recognized Components
Flexible Heaters - View related products

Description

Omegalux® drum heaters can easily be wrapped around a drum and attached with a simple spring and hook arrangement. Once in position, the drum heater provides uniform and even heat to the contents of the drum. Omegalux® drum heaters are manufactured using a nickel alloy resistance wire and fully vulcanized fiberglass reinforced silicone rubber. They are resistant to mechanical damage and to attack from many chemical substances. The use of reinforced silicone rubber material as a base for the drum heater allows the design of extra flexible, very thin and efficient heaters. Each heater band is equipped with a 1.8 m (6') cord set (230 Vac heaters do not have a plug). A built-in metal screen is grounded electrically for safety. All heaters are high potential dielectric tested at 1500V at the factory. Drum heaters are available with either a 115 or 230V rating. When used with lightweight insulating blankets, drum heaters provide more efficient, more uniform heating with better temperature control. Designed for use with 55 gallon steel drums, the rugged aluminized cloth has 1" of fiberglass insulation-for less heat loss and increased worker safety. Provides outstanding freeze protection, as well as temperature and viscosity control. Velcro fasteners make installation easy for a single person. Components are UL recognized and CSA certified.

SPECIFICATIONS
Power: 115 and 230 Vac
Wattage: 1000W or 1500W
Max Ambient Operating Temp: 148ºC (300°F)
Max Exposure Temp: 232ºC (450°F)
Width: 1.2 mm (4")
Power Cord: 1.8m (6') (230 Vac does not include plug)
(Specify Model Number)
Part Number/Desc.
Qty
Description
DHW-55-115-TS
Consult Sales  
Availability: 
 
 
Fexible Drum Heater (115V) 1500W
DHW-55-230-TS
Consult Sales  
Availability: 
 
 
Flexible Drum Heater ( 230V) 1500W
DHW-15-230-TS
Consult Sales  
Availability: 
 
 
15 Gallon Drum Heater 230V, 300 W
DHW-30-230-TS
Consult Sales  
Availability: 
 
 
30 Gallon Drum Heater 230V, 1100 W
DHW-5-115-TS
Consult Sales  
Availability: 
 
 
5 Gallon Drum Heater 115V, 450W
DHW-15-115-TS
Consult Sales  
Availability: 
 
 
15 Gallon Drum Heater 115V, 300 W
TOTE-BH-55-115-TS
Consult Sales  
Availability: 
 
 
Insulating blanket with heater (115V) 1000
TOTE-BH-55-230-TS
Consult Sales  
Availability: 
 
 
Insulating blanket with heater (230V) 1000
COVER-IB-55
Consult Sales  
Availability: 
 
 
Insulating blanket

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
 
We noticed you are from the US. Visit your local site for regional offers and live support.