Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Twisted Shielded UL Listed Extension Grade Thermocouple Wire

EXPP-K-(*)-TWSH-UL

Twisted Shielded UL Listed Extension Grade Thermocouple Wire | EXPP-K-(*)-TWSH-UL

THB3,100.00 EXPP-K-20-TWSH-UL-25

  • UL Listed Type PLTC, 300 V; Listed Under UL Subject 13, File E153789
  • Extruded PVC Single Conductor and Duplex Insulation
  • Aluminized Polyester Shield with Drain Wire Reduces Electrical Noise
  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

OMEGA™ twisted/shielded thermocouple wire is ideal for systems sensitive to induced voltage and electrical noise. The wire conductors are insulated with color-coded PVC, then twisted with a tin/copper drain wire. Next, an aluminized polyester tape is wrapped around the wires, followed by a final layer of PVC coating. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
EXPP-K-16-TWSH-UL-1000
THB77,445.00
Availability: 3 weeks
 
1000 feet of extension grade thermocouple wire, 16 gage, type K, twisted shielded, UL listed
  
EXPP-J-16S-TWSH-UL-100
THB13,415.00
Availability: 3 weeks
 
100 feet of extension grade thermocouple wire, 16 standed gage, type J, twisted shielded, UL listed
  
EXPP-K-20-TWSH-UL-1000
THB49,274.31
Availability: 1 week
 
1000 feet of extension grade thermocouple wire, 20 gage, type K, twisted shielded, UL listed
EXPP-K-20S-TWSH-UL-1000
EXPP-K-20S-TWSH-UL-1000
THB56,971.19
Availability: 1 week
 
1000 feet of extension grade thermocouple wire, 20 gage stranded, type K, twisted shielded, UL listed
EXPP-J-20-TWSH-UL-25
EXPP-J-20-TWSH-UL-25
THB1,240.00
Availability: 3 weeks
 
25 feet of extension grade thermocouple wire, 20 gage, type J, twisted shielded, UL listed
EXPP-T-20-TWSH-UL-50
EXPP-T-20-TWSH-UL-50
THB2,015.00
Availability: 9 weeks
 
50 feet of extension grade thermocouple wire, 20 gage, type T, twisted shielded, UL listed
  
EXPP-T-16S-TWSH-UL-500
THB38,470.00
Availability: 1 week
 
500 feet of extension grade thermocouple wire, 16 stranded gage, type T, twisted shielded, UL listed
  
EXPP-E-20S-TWSH-UL-50
THB5,935.00
Availability: 9 weeks
 
50 feet of extension grade thermocouple wire, 20 stranded gage, type E, twisted shielded, UL listed
  
EXPP-E-16-TWSH-UL-200
THB24,005.00
Availability: 9 weeks
 
200 feet of extension grade thermocouple wire, 16 gage, type E, twisted shielded, UL listed
  
EXPP-K-20S-TWSH-UL-500
Consult Sales  
Availability: 
 
 
500 feet of extension grade thermocouple wire, 20 Stranded  gage, type K, twisted shielded, UL listed
All prices on this site are shown in Thai Baht.
Note: ANSI Color Code: Positive Wire, Yellow; Negative Wire, Red; Overall, Yellow
Ordering Example: (1) EXPP-K-16-TWSH-UL-1000 1000 feet of extension grade thermocouple wire, 16 gage, type K, twisted shielded, UL listed, THB77,445.00

Option Descriptions:


(1) Thermocouple Calibration select from:
J for Type J
K for Type K
T for Type T
E for Type E

(2) Gage Type select from:
16 for 16 gage
16S for 16 stranded gage
20 for 20 gage
20S for 20 stranded gage

(3) Wire Length select from:
25 for 25 feet
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
1000 for 1000 feet
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.