EXTT-E, EXPP-E and EXFF-E
E Type Thermocouple Extension Grade Wire
Description
ANSI Color Code: Positive Wire, Purple; Negative Wire, Red; Overall, PurpleA
Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Insulation | AWG No. | Model Number | Price 1000' | Type Wire | Insulation | Max. Temp* | Nominal Size | Wt. lb/1000' | Conductor | Overall | °F | °C | Neoflon PFA | 16 | EXTT-E-16 | $1,575 | Solid | PFA | PFA | 392 | 200 | .086 x .152 | 21 | 20 | EXTT-E-20 | 715 | Solid | PFA | PFA | 392 | 200 | .068 x .116 | 11 | 24 | EXTT-E-24 | 520 | Solid | PFA | PFA | 392 | 200 | .056 x .092 | 7 | Polyvinyl | 16 | EXPP-E-16 | 1,105 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .123 x .207 | 26 | 18 | EXPP-E-18S | 845 | 7 x 26 | Polyvinyl | Polyvinyl | 221 | 105 | .138 x .205 | 22 | 20 | EXPP-E-20 | 340 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .095 x .151 | 16 | 24 | EXPP-E-24S | 420 | 7 x 32 | Polyvinyl | Polyvinyl | 221 | 105 | .082 x .134 | 12 | Neoflon FEP | 16 | EXFF-E-16 | 1,415 | Solid | FEP | FEP | 392 | 200 | .086 x .152 | 21 | 20 | EXFF-E-20 | 700 | Solid | FEP | FEP | 392 | 200 | .068 x .116 | 11 | 24 | EXFF-E-24 | 455 | Solid | FEP | FEP | 392 | 200 | .056 x .092 | 7 | |
*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) EXPP-E-16-100 100 foot spool of extension grade thermocouple wire, type E, 16 gage, Polyvinyl over Polyvinyl insulation, THB13,755.00
Option Descriptions:
(1)
Insulation select from:TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP
(2)
Wire Gauge select from:16 for 16 AWG
18S for 18 AWG Stranded (Available for PP only)
20 for 20 AWG
24 for 24 AWG
24S for 24 AWG Stranded (Available for PP only)
(3)
Spool Length select from:25 for 25 ft.
50 for 50 ft.
100 for 100 ft.
200 for 200 ft.
500 for 500 ft.
1000 for 1000 ft.
Note: All combinations may not be valid, check spec sheet for valid part numbers.