The EZP series has been discontinued. Please see the G303 Series as a possible alternative or contact our Automation Engineering department.
EZ Series Touchpanels have Drivers for Over 90% of PLCs/Networks Serial Drivers
Allen-Bradley DF1 Half and Full
Duplex (PLC-5, SLC 500, MicroLogix
1000, 1200 and 1500) DH485/AIC/AIC+
for MicroLogix 1000, 1200, 1500,
SLC500, 5/01, /02, /03
Aromat Mewtocol COM
Control Techniques - Unidrive 2-wire,
4-wire (binary)
CTC Binary
GE Fanuc SNPX (90/30, 90/70)
Idec Computer Link
Omron Host Link (C200 and C500)
All Mitsubishi FX Series
Modicon MODBUS RTU
Siemens S7 MPI Adapter series
Square D Symax
Texas Instruments - TI5x5 Series
Ethernet Drivers
Allen-Bradley Ethernet I/P for
ControlLogix
Allen-Bradley DF1 over Ethernet for
MicroLogix & SLC 500 PLC's
GE SRTP over Ethernet
Modbus TCP/IP Ethernet
Hardware Drivers
DH+ / Remote I/O
Modbus Plus
Profibus
DeviceNet
EZ Series Touchpanels have Enhanced Data Acquisition & Ethernet Connectivity Options
EZDaq (EZ’s Data Acquisition Utility Option) uses the RS232
programming port to a PC or Ethernet
for communicating with multiple panels
allowing data acquisition in a PC
remote from the panel. The user
specifies tags and schedules for data
acquisition. Data files are organized in a
convenient, user selectable format (tab
delimited or CSV) and can be opened in
Excel or in any text editor.
EZDaq Software installed on your PC
can select any tag you want to monitor
on the PLC / Panel, watch the data
coming in real time (as compared to
receiving only a snap-shot when certain
event occurs) and plot it into an Excel
sheet automatically. Time intervals on
event triggers can be selected from a
wide range of options.
Unique Online Programming Saves Time for Screen Design & Machine Debug
NO Compilation or Download... NO Machine Down Time... Just Click and Save to Panel. Develop and finalize one screen in 10 minutes.
Fastest Response to Touch Input
Because of the use of vector based graphics and a proprietary OS, EZ Series
Touchpanels are universally recognized as having the fastest response to
touch inputs, typically less than 3/4 of a second even with complex screens.
This means no waiting and also less wear on a panel from operators pounding
an object on a screen waiting for a response.
NOTE: Programming software (EZP-PANELEDIT) and programming cable (EZP-PGMCBL) required.
† All prices on this site are shown in Thai Baht.
Product Manuals:
Download
EZPLC Series - Touch Panel Hardware Manual
Download
EZPLC Series - Enhanced Programming Software Manual
We noticed you are from the US. Visit your local site for regional offers and live support.