Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Temperature Heater Tapes

FGS, FGH, FWH Series

High Temperature Heater Tapes | FGS, FGH, FWH Series

High Temperature Heater Tapes

THB1,350.23 FGS0031-010

  • Reliable
  • Integral Molded Separable Plug
  • Rated to 900°F Continuous
  • Short-term Exposure Temperature (de-energized) up to 950°F
  • Fiberglass Insulated
  • Fast Thermal Response
Flexible Heaters - View related products

Description

Standard heat or heater tapes are made from fine gage stranded resistance wires that are double insulated with braided fiberglass and knitted into flat tapes for maximum flexibility. A heavy insulated heat tape is made by taking a standard tape and braiding it between layers of fiberglass yarn. Wide tapes are made from two or more standard tape heaters that are sewn between two layers of fiberglass cloth.

APPLICATIONS
SRT, FGH, FWH, STH, or SWH series tape are good for direct contact on a conductive surface. Never use FGS or SST series tape on a conductive surface.

SPECIFICATIONS
Heating Elements: 36-40 gage resistance wire.
Lead Wires: Emerge from opposite ends into separate sides of an integrally molded separable plug
Heating Element Insulation: Double-braided fiberglass
Dielectric Strength: In excess of 2000 V

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Standard Insulated Tapes
Model No. Watts W/in2 Volts Size
FGS0031-010468.61203/8"X12"
FGS051-0201048.61201/2"X2'
FGS051-0402098.61201/2"X4'
FGS051-0603138.61201/2"X6'
FGS051-0804188.61201/2"X8'
FGS051-1005228.61201/2"X10'
FGS101-0202098.61201"X2'
FGS101-0404188.61201"X4'
FGS101-0606278.61201"X6'
FGS101-0808368.61201"X8'
FGS102-100*10458.62401"X10'
Wide Heavy Insulated Tapes
Model No. Watts W/in2 Volts Size
FWH171-0202084.91201 3/4"X2'
FWH171-0404164.91201 3/4"X4'
FWH171-0606244.91201 3/4"X6'
FWH171-0808324.91201 3/4X8'
FWH171-10010404.91201 3/4"X10'
FWH251-0203145.21202 1/2"X2'
FWH251-0406285.21202 1/2"X4'
FWH251-0609425.21202 1/2"X6'
FWH251-08012565.21202 1/2"X8'
FWH251-100*15705.21202 1/2"X10'
FWH321-0204185.31203 1/4"X2'
FWH321-0408365.31203 1/4"X4'
FWH321-06012565.31203 1/4"X6'
FWH321-080*16725.31203 1/4"X8'
FWH321-100*20925.31203 1/4"X10'
Heavy Insulated Tapes
Model No. Watts W/in2 Volts Size
FGH051-0201048.61201/2"X2'
FGH051-0402098.61201/2"X4'
FGH051-0603138.61201/2"X6'
FGH051-0804188.61201/2"X8'
FGH051-1005228.61201/2"X10'
FGH101-0202098.61201"X2'
FGH101-0404188.61201"X4'
FGH101-0606278.61201"X6'
FGH101-0808368.61201"X8'
FGH102-100*10408.62401"X10'
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Standard Insulated Tapes
FGS0031-010
FGS0031-010
THB1,350.23
Availability: 10 weeks
 
fiberglass standard tape, 46 W, 120 V
FGS051-020
FGS051-020
THB1,635.74
Availability: 10 weeks
 
fiberglass standard tape, 104 W, 120 V
FGS051-040
FGS051-040
THB1,635.74
Availability: 10 weeks
 
fiberglass standard tape, 209 W, 120 V
  
FGS051-060
THB2,349.52
Availability: 1 week
 
fiberglass standards tape 120V
FGS051-080
FGS051-080
THB2,694.50
Availability: 10 weeks
 
fiberglass standard tape, 418 W, 120 V
FGS051-100
FGS051-100
THB3,405.00
Availability: 10 weeks
 
fiberglass standard tape, 522 W, 120 V
FGS101-060
FGS101-060
THB2,694.50
Availability: 10 weeks
 
fiberglass standard tape, 627 W, 120 V
Wide Heavy Insulated Tapes
  
FWH171-040
THB7,560.00
Availability: 10 weeks
 
Wide Heavy Insulated Tapes
  
FWH171-060
THB10,265.00
Availability: 10 weeks
 
Wide tape, 624 W, 120 V
Heavy Insulated Tapes
FGH051-020
FGH051-020
THB2,034.26
Availability: 1 week
 
Fiberglass Heavy Tape
FGH051-040
FGH051-040
THB2,223.96
Availability: 10 weeks
 
fiberglass heavy tape, 209 W, 120 V
FGH051-060
FGH051-060
THB3,402.33
Availability: 10 weeks
 
fiberglass heavy tape, 313 W, 120 V
FGH051-060LSE
FGH051-060LSE
THB3,681.89
Availability: 10 weeks
 
Fiberglass Heavy Tape Lead Same End
FGH051-080
FGH051-080
THB3,681.89
Availability: 10 weeks
 
fiberglass heavy tape, 418 W, 120 V
FGH051-100
FGH051-100
THB4,704.97
Availability: 1 week
 
fiberglass heavy tape, 522 W, 120 V
FGH051-100LSE
FGH051-100LSE
THB5,755.00
Availability: 1 week
 
Fiberglass heavy Tape Leads Same End
  
FGH052-020
THB2,034.26
Availability: 10 weeks
 
Fiberglass heavy tape 240V
FGH101-020
FGH101-020
THB2,985.96
Availability: 1 week
 
fiberglass heavy tape, 209 W, 120 V
FGH101-040
FGH101-040
THB4,425.41
Availability: 10 weeks
 
fiberglass heavy tape, 418 W, 120 V
  
FGH101-040LSE
THB4,425.00
Availability: 10 weeks
 
Fiberglass heavy tape 418W, 120V
FGH101-060
FGH101-060
THB5,394.96
Availability: 1 week
 
Fiberglass heavy tape 627W, 120V
FGH101-080
FGH101-080
THB6,364.50
Availability: 10 weeks
 
fiberglass heavy tape, 836 W, 120 V
FGH101-080LSE
FGH101-080LSE
THB6,364.50
Availability: 10 weeks
 
fiberglass heavy tape 120V Leads Same End
FGH101-100
FGH101-100
THB6,697.59
Availability: 10 weeks
 
fiberglass heavy tape, 1040 W, 120 V
  
FGH101-100LSE
THB6,705.00
Availability: 10 weeks
 
fiberglass heavy tape 120V Leads Same End
  
FGH102-100
THB6,364.50
Availability: 1 week
 
fiberglass heavy tape, 1040 W, 240 V

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note: All tapes 1/2" or wider are available in 240V without plug.
Change the “1” in the part number that appears immediately before the “-” to “2” for 240V.
We noticed you are from the US. Visit your local site for regional offers and live support.