Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Flow Monitors for Corrosive or Ultrapure Fluids
Capacities: 0.5 to 7 GPM of Water

FL-X3

Flow Monitors for Corrosive or Ultrapure Fluids Capacities: 0.5 to 7 GPM of Water | FL-X3

See All Models Below

CE
  • ±5% Full Scale Accuracy
  • ±1% Reading Repeatability
  • Built-in Signal Switch
  • 316 SS Wetted Parts
  • Designed for Use with Clear or Opaque Liquids
  • Corrosion Resistant Construction
  • Polysulfone Housing
  • 200 psig Pressure Rating
  • 93°C (200°F) Temperature Rating
Variable Area Flow Meters & Switches - View related products

Description

FL-X Series variable-area flowrate indicators utilize fluid movement to actuate a swinging vane, which drives the scale pointer and triggers the signal switch. The corrosion-resistant construction includes no breakable tubes, and a display that is unaffected by the opacity of the fluid. These flowmeters feature rugged construction and easily accommodate flows up to 1.5 times the maximum scale reading without damage. All internal wetted parts are made of 316 SS, and the body housing is polysulfone with FKM seals.

SPECIFICATIONS:
Accuracy: ±5% full scale
Repeatability: ±1% of reading
Pressure Drop: 2.2 psi, average
Weight: 794 g (1 lb, 12 oz)
Signal Switch: 3-Wire SPDT, Rated 15 A @ 125 Vac
Max. Pressure: 200 psig from -18 to 93°C (0 to 200°F)
Housing Material: Polysulfone Internal
Wetted Parts: 316 SS Seals: FKM
Connections: 3 /4 " NPT, Female, Plastic.
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.