Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Clear In-Line Flowmeters

FLC Series

Clear In-Line Flowmeters | FLC Series

Clear In-Line Flowmeters

THB8,577.54 FLC-W11

CE
  • Mounts in Any Direction
  • Compact and Rugged
  • Allows Visual Fluid Inspection
  • Economical Design
  • No Straight Pipe Required
Variable Area Flow Meters & Switches - View related products

Description

The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for horizontal, vertical or inverted installation and is a proven method for accurate, dependable flow rate indication. The compact design measures less than 8" in length and 2716" in diameter. Designed with a transparent body, the FLC series allows the user to monitor fluid conditions and diagnose problems at a glance. High-contrast scale/indicator provides an easy to read measurement in both liters per minute and gallons per minute. The unit is available in multiple NPT port sizes to reduce the amount of adaptors required for installation.

SPECIFICATIONS
Accuracy: ±5% FS
Repeatability: ±1% FS
Materials of Construction:
    End Ports: Polysulfone (oil meters), Brass (water meters)
    Seals: Buna-N
    Spring: Stainless Steel
    Indicator: Polysulfone
    Casing: Polycarbonate (water meters), polysulfone (oil meters)
Turn Down Ratio: 10:1
Maximum Pressure: 22.4 bar (325 psig)
Maximum Temperatures:
Water Meters: 93°C (200°F)
Oil Meters: 121°C (250°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Water Flow Meters
FLC-W11
THB8,577.54
Availability: 2 weeks
 
1.9 to 19 (0.5 to 5) LPM(GPM) Range, Water flow meter with polycarbonate body, 1.2 NPT Brass connection
FLC-W12
THB8,577.54
Availability: 5 weeks
 
3 to 37 (1 to 10) LPM(GPM) Range, Water flow meter with polycarbonate body, 1.2 NPT Brass connection
FLC-W13
THB9,617.07
Availability: 5 weeks
 
3 to 37 (1 to 10) LPM(GPM) Range, Water flow meter with polycarbonate body, 3.4 NPT Brass connection
FLC-W14
THB9,615.00
Availability: 5 weeks
 
5 to 57 (1.5 to 15) LPM(GPM) Range, Water flow meter with polycarbonate body, 3.4 NPT Brass connection
FLC-W15
THB9,615.00
Availability: 5 weeks
 
5 to 57 (1.5 to 15) LPM(GPM) Range, Water flow meter with polycarbonate body, 1 NPT Brass connection
FLC-W16
THB9,615.00
Availability: 4 weeks
 
11 to 114 (3 to 30) LPM(GPM) Range, Water meter with polycarbonate body, 1 NPT Brass connection
Hydraulic Oil Meters
FLC-H11
THB6,200.00
Availability: 5 weeks
 
1.9 to 19 (0.5 to 5) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1.2 NPT end connection
FLC-H12
THB6,200.00
Availability: 5 weeks
 
3 to 37 (1 to 10) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1.2 NPT end connection
FLC-H13
THB6,070.43
Availability: 5 weeks
 
3 to 37 (1 to 10) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 3.4 NPT end connection
FLC-H14
THB7,125.00
Availability: 5 weeks
 
5 to 57 (1.5 to 15) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 3.4 NPT end connection
FLC-H15
THB7,000.00
Availability: 5 weeks
 
5 to 57 (1.5 to 15) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1 NPT end connection
FLC-H16
THB7,121.08
Availability: 5 weeks
 
11 to 114 (3 to 30) LPM(GPM) Range, Hydraulic oil meter with polysulfone body and 1 NPT end connection
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator’s manual.

For BSPP connections, add suffix "-BSPP" to model number, no additional cost.


Ordering Example: (1) FLC-W13 3.4 NPT water flow meter for 3 to 37 LPM (1 to 10 GPM), with a polycarbonate body, THB9,617.07
We noticed you are from the US. Visit your local site for regional offers and live support.