Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Flow Meter with Analog Outputs

FLR D Series

Flow Meter Process Control Information Systems | FLR D Series

Flow Meter Process Control Information Systems

THB45,528.21 FLR7130D

CE
  • 2% FS Accuracy
  • No Straight Pipe Run Required
  • Mounts in Any Position
  • 4 to 20 mA, 0 to 5 Vdc; and 0 to 10 Vdc Outputs Standard
  • Digital Flow Rate and Total Flow Indicator
  • In-Field Compensation for:
    – Specific Gravity of All Fluids
    – Viscosity of Petroleum-Based Fluids
    – Specific Gravity, Pressure, and Temperature of Pneumatic Applications
Variable Area Flow Meters & Switches - View related products

Description

Rugged In-Line Flow Sensors
Available in 1/2", 3/4", and 1-1/4" sizes with anodized aluminum, brass and/or stainless steel flow cartridges. Comes with 4.5 m (15') of stripped end integral cable. In the field, integral cable can be extended up to 300 m (1000') with shielded copper cable. Units are securely protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position, vertical or horizontal. Capable of monitoring fluids to 150 GPM or pneumatic lines to 1000 SCFM.

SPECIFICATIONS
Temperature Range: -29 to 116°C (-20 to 240°F)
Maximum Pressure: 3500 psig (liquids); 1000 psig (gases)
Power Requirement:
   0 to 5 Vdc Output: 10 to 30 Vdc @ 0.75W max
   0 to 10 Vdc Output: 12 to 30 Vdc @ 0.75W max
   4 to 20 mA Output: Loop-powered, 30 Vdc max
Power Consumption: 25 mA max
Circuit Protection: Reverse polarity and current limit
Repeatability: ±0.5%
Non-linearity: ±0.05%
Isolation: Inherently isolated from the piping system
Display: Fixed or toggle modes of operation for rate and totalizer display. 8-digit, 0.70" high numeric display for rate and total 8-digit 0.35" high alphanumeric display for units and setup.
Response Time: 1.0 sec
Temperature Drift: 0.05% of span per °C max
Analog Outputs: 4 to 20 mA into 1kΩ max 0 to 5 Vdc into 10 kΩ min 0 to 10 Vdc into 10 kΩ min
User Connections: 15-foot pig-tail (standard)
Transmission Distance: 4 to 20 mA limited by cable resistance 0 to 5 Vdc 300 m (1000') maximum 0 to 10 Vdc 300 m (1000') maximum
ENCLOSURE
Material: Anodized and epoxy powder-coated aluminum with polycarbonate lens
Seals: Silicone gasket between enclosure and lens/cover. FKM O-rings between enclosure and flow meter body.
Connection: 4-pin connection (standard)
Fasteners: T303 SS
Rating: NEMA 12 & 13 (IP52/54)
Materials: 2024 - T351 anodized aluminum body, piston and cone C360 Brass body, piston and cone
PETROLEUM (OIL) COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: SAE 1070/1090 carbon steel
Retaining Spring: SAE 1070/1090 carbon steel
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
WATER-BASES, WATER, AIR COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: T316 SS
Retaining Spring: ST316 SS
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Aluminum Body, Oil
  
FLR6102D
THB42,153.90
Availability: 7 weeks
 
0.2 to 2.0 GPM, 1/2 NPT
  
FLR6105D
THB42,153.90
Availability: 1 week
 
0.5 to 5.0 GPM, 1/2 NPT
  
FLR6115D
THB42,150.00
Availability: 1 week
 
1 to 15 GPM, 1/2 NPT
  
FLR7120D
THB45,530.00
Availability: 4 weeks
 
2 to 20 GPM, 3/4 NPT
  
FLR7130D
THB45,528.21
Availability: 4 weeks
 
3 to 30 GPM, 3/4 NPT
  
FLR8140D
THB45,528.21
Availability: 4 weeks
 
4 to 40 GPM, 1 NPT
  
FLR8150D
THB45,528.21
Availability: 4 weeks
 
5 to 50 GPM, 1 NPT
  
FLR9175D
THB76,875.41
Availability: 4 weeks
 
10 to 75 GPM, 1 ¼ NPT
  
FLR9110D
THB76,880.00
Availability: 4 weeks
 
10 to 100 GPM, 1 ¼ NPT
  
FLR9115D
THB76,875.41
Availability: 4 weeks
 
10 to 150 GPM, 1 ¼ NPT
Brass Body, Water
  
FLR6302D
THB42,610.87
Availability: 1 week
 
0.2 to 2.0 GPM, 1/2 NPT
  
FLR6305D
THB45,005.66
Availability: 2 weeks
 
0.5 to 5.0 GPM, 1/2 NPT
  
FLR6315D
THB42,610.87
Availability: 1 week
 
1 to 15 GPM, 1/2 NPT
  
FLR7320D
THB52,076.71
Availability: 1 week
 
2 to 20 GPM, 3/4 NPT
  
FLR7330D
THB52,076.71
Availability: 4 weeks
 
3 to 30 GPM, 3/4 NPT
  
FLR8340D
THB56,712.92
Availability: 1 week
 
4 to 40 GPM, 1 NPT
  
FLR8350D
THB56,715.00
Availability: 4 weeks
 
5 to 50 GPM, 1 NPT
  
FLR9375D
THB103,805.00
Availability: 1 week
 
10 to 75 GPM, 1 ¼ NPT
  
FLR9310D
THB103,805.00
Availability: 4 weeks
 
10 to 100 GPM, 1 ¼ NPT
  
FLR9315D
THB103,805.00
Availability: 4 weeks
 
10 to 150 GPM, 1 ¼ NPT
Aluminum Body, Air
FLR6725D
FLR6725D
Consult Sales  
Availability: 
 
 
2 to 25 SCFM, 100 psi, 1/2 NPT
  
FLR6750D
THB42,153.90
Availability: 7 weeks
 
5 to 50 SCFM, 100 psi, 1/2 NPT
  
FLR7710D
Consult Sales  
Availability: 
 
 
10 to 100 SCFM, 100 psi, 3/4 NPT
  
FLR7715D
THB45,528.21
Availability: 4 weeks
 
15 to 150 SCFM, 100 psi, 3/4 NPT
  
FLR8725D
THB45,528.21
Availability: 4 weeks
 
25 to 250 SCFM, 100 psi, 1 NPT
FLR9740D
FLR9740D
THB76,875.41
Availability: 4 weeks
 
25 to 400 SCFM, 100 psi, 1 ¼ NPT
  
FLR9760D
THB76,880.00
Availability: 4 weeks
 
50 to 600 SCFM, 100 psi, 1 ¼ NPT
  
FLR9710D
THB76,875.41
Availability: 4 weeks
 
100 to 1000 SCFM, 100 psi, 1 ¼ NPT
ACCESSORIES
  
FLR-D CABLE
THB3,277.59
Availability: 4 weeks
 
Replacement 4.6 m (15') cable with 4-pin connector
All prices on this site are shown in Thai Baht.
Note: Comes complete with 4-pin connector, 15 feet of cable, and operator’s manual.


Ordering Example: (1) FLR6105D Flow transmitter, 0.5 - 5.0 GPM for oil, with analog output, THB42,153.90
We noticed you are from the US. Visit your local site for regional offers and live support.