Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Heavy Duty Electronic Drain Valve

FSV-ADV

Heavy Duty Electronic Drain Valve | FSV-ADV

Heavy Duty Electronic Drain Valve

See All Models Below

  • 100% Continuous Duty Cycle
  • NEMA-4
  • Strainer Ball Valve Included
  • Carpenter 18 FM Stainless Steel Operator
  • LED to Indicate Electrical Power Is On
  • LED to Indicate Valve Is Open
Valves - View related products

Description

OMEGA's FSV-ADV high quality, price competitive systems offer a cost-effective means of removing condensate from compressors, receivers, after coolers, filters, drip legs and dryers. Each is supplied standard with a 1.8 m (6') heavy duty cable with grounded 115 Vac plug and strainer ball valve. The TEST button allows manual override to confirm valve on/off function.

SPECIFICATIONS
Mounting Position: Any
ON Time: Adjustable 0.5 to 10 seconds
OFF Time: Adjustable 0.5 to 45 minutes
Power: 115 Vac, 60 Hz
Wetted Parts: Brass, Carpenter 18 FM SS, FKM
Power: 18 W holding, 36 W inrush (12 W holding, 24 W inrush for FSV-ADV10)
Shipping Weight: 1.13 kg (2.5 lb)
Min/Max Temperature: 1 to 129°C (35 to 265°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
FSV-ADV25
Consult Sales  
Availability: 
 
 
1/4" valve port size; 2 to 300 pressure range
FSV-ADV38
Consult Sales  
Availability: 
 
 
3/8" valve port size; 2 to 300 pressure range
All prices on this site are shown in Thai Baht.
Note: Comes complete with strainer ball valve and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.