Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Gas Cylinder Warmers

GCW Series

Gas Cylinder Heaters | GCW Series

Gas Cylinder Heaters

See All Models Below

  • Available for Hazardous Locations (Class I, Division I, Groups C & D)
  • Built-In Insulation: Sides: 51 mm (2.0") Thick Top: 13 mm (0.5") Thick
  • Self-Regulating Grounded Heating Element
  • Maintenance Temperature When Ambient is -1 to 35°C (30 to 95°F)* Bottom: 32 to 54°C (90 to 129°F) Top: 27 to 49°C (81 to 120°F)
  • 66°C (150°F) Maximum Exposure Temperature on Heating Surface
  • Moisture and Oil Resistant
  • Fits Most Gas Cylinders
  • Available in 120 and 240 Vac
  • Up to 150 Watts
  • Frequency Range: 50 to 60 Hz
  • Capable of Being Used Outdoors
  • Optional Under-Cylinder Insulation Pad and Valve Cover
Flexible Heaters - View related products

Description

Due to condensation, gas is often wasted because it will remain in a liquid state when needed most. Cylinders are then not filled to a full level, wasting money on each fillup. This can be alleviated by using our gas cylinder warmer. The warmer creates a convection current and increases pressure inside, improving process control and reducing wasted gas that has condensed. Gases known to benefit from this process are SF6, propane, nitrogen, oxygen, BCl3, WF6, and HF.

* Gas flow rate may affect maintenance temperatures. Consult Engineering for more information.
(Specify Model Number)
Part Number/Desc.
Qty
Description
GCW-848-150-120
THB49,780.00
Availability: 8 weeks
 
Gas cylinder warmer, 20 x 122cm ( 8 x 48in)
GCW-848-150-240
THB49,780.00
Availability: 8 weeks
 
GAS CYLINDER WARMER 8X48in
GCW-951-150-120
THB55,330.00
Availability: 8 weeks
 
Gas cylinder warmer, 23 x 130cm (9 x 51in)
GCW-951-150-240
THB56,138.46
Availability: 8 weeks
 
GAS CYLINDER WARMER 9X51in
GCW-TOP
THB5,130.00
Availability: 8 weeks
 
Gas cylinder top cover
GCW-BOTTOM-8
THB4,545.00
Availability: 8 weeks
 
Gas cylinder bottom pad, 20 (8)
GCW-BOTTOM-9
THB4,880.00
Availability: 8 weeks
 
Gas cylinder bottom pad, 23 (9)
GCW-BOTTOM-15
THB5,515.00
Availability: 8 weeks
 
Gas cylinder bottom pad, 38 (15)
GCWH-848-150-120
THB79,810.00
Availability: 8 weeks
 
Gas Cylinder Warmer Haz 8x48in
GCWH-848-150-120
THB79,810.00
Availability: 8 weeks
 
Gas Cylineder Warmer Haz 8x48in
GCWH-848-150-240
THB79,810.00
Availability: 8 weeks
 
Gas Cylinder Warmer Haz 8x48in
GCWH-951-150-120
THB81,585.00
Availability: 8 weeks
 
Gas Cylinder Warmer Haz 9x51in
GCWH-951-150-240
THB83,184.60
Availability: 8 weeks
 
Gas Cylinder Warmer Haz 9x51in
GCW-1543-150-120
THB68,760.38
Availability: 8 weeks
 
GAS CYLINDER WARMER, 15inX43in
GCW-1543-150-240
THB67,435.00
Availability: 8 weeks
 
GAS CYLINDER WARMERS 15inX43in
All prices on this site are shown in Thai Baht.
Note: Due to the nature of the heating element, there is a possibility of a high inrush of current during start-up at lower ambient temperatures. Length and diameter will determine amount of wattage needed
Ordering Example: (1) GCW-848-150-240 gas cylinder warmer, 8 x 48'', THB49,780.00
We noticed you are from the US. Visit your local site for regional offers and live support.