The GST series is being discontinued. Please see the HGST as a possible alternative or contact our Temperature Engineering department. Models will only be available while supplies last.
The new GST low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the GST’s internal hardware. The GST’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes a WCP-L and WCP-GST write-on window. Ground straps may be ordered separately to provide additional mechanical rigidity and strengthen the mechanical bond between the connectors. Ground straps also maintain the electrical contact through the connector, protecting against electrical noise errors.
† All prices on this site are shown in Thai Baht. Note:Order male and female separately to create pairs.
Option Descriptions:
(1)
Thermocouple Type select from: K for Type K T for Type T J for Type J E for Type E R/S for Type R or S U for Type U N for Type N
(2)
Connector Contacts select from: M for male connector F for female connector
(3)
ROHS select from: Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.