Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Low Noise Thermocouple Probes with High Temperature Miniature Connectors

HG(*)MQIN and HG(*)MQSS Series

Low Noise Thermocouple Probes with High Temperature Miniature Connectors, Model numbers HGJMQSS, HGKMQSS, HGEMQSS, HGTMQSS | HG(*)MQIN and HG(*)MQSS Series

See All Models Below

  • Connector Body Temperature Ratings: with Ferrite Cores: 120°C (250°F) Without Ferrite Cores: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Material
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap Sold Separately!!
  • Ground Strap Connection Provides Protection Against Electrical Noise
  • Made with Special Limits of Error Material
  • Ground Strap Provides Additional Mechanical Rigidity
  • Write-on Areas for Easy Identification on Female Connector and Male Probe Connector
  • Compatble with Miniature Style Probes and Connectors
  • Ferrite Core Impedance (±20%) 55 ohms @ 25 mHz 90 ohms @ 100 mHz
Thermocouples - View related products

Description

The OMEGA ® low noise thermocouple probes and connectors maintain an electri-cal connection from the sheath of the probe, through the connectors, all the way to your instrumentation.

This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.

Examples of models listed in "To order" box below. Use Part Number Builder (below) or view pdf file for pricing on all available models.

View the Thermocouple Accuracy and Color Code charts
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
HGKMQSS-062U-6
HGKMQSS-062U-6
THB2,865.00
Availability: 1 week
 
Subminiature quick disconnect probe, type K, stainless steel sheath, 0.062" O.D., 6" long, ungrounded junction
  
HGKMQSS-125U-6
THB2,810.00
Availability: 4 weeks
 
Subminiature quick disconnect probe, type K, stainless steel sheath, 0.125" O.D., 6" long, ungrounded junction
  
HGKMQSS-125G-6
THB2,595.00
Availability: 4 weeks
 
Subminiature quick disconnect probe, type K, stainless steel sheath, 0.125" O.D., 6" long, grounded junction
  
HGJMQSS-062U-12
THB2,880.00
Availability: 4 weeks
 
Subminiature quick disconnect probe, type J, stainless steel sheath, 0.062" O.D., 12" long ungrounded junction
  
HGTMQSS-062E-12
THB2,670.00
Availability: 4 weeks
 
Subminiature quick disconnect probe, type T, stainless steel sheath, 0.062" O.D., 12" long exposed tip junction
Sold Separately, Mating Connector & clamp & other accessory Part Number
  
WCP-S
THB96.64
Availability: 1 week
 
Write-On label for female connector face panel
  
WCP-GMP
THB69.00
Availability: 4 weeks
 
Write-On label for female connector side panel
  
WCP-GMQ
THB69.00
Availability: 4 weeks
 
Write-On label for probe's miniature connector side panel
  
HMPW-J-F
THB269.20
Availability: 6 weeks
 
Miniature Mating Connector
  
HMPW-K-F
THB241.52
Availability: 1 week
 
Miniature Mating Connector
  
HMPW-E-F
THB269.00
Availability: 1 week
 
Miniature Mating Connector
  
HMPW-T-F
THB242.74
Availability: 1 week
 
Miniature Mating Connector
  
GS-GMQ-10
THB350.00
Availability: 1 week
 
Ground straps
  
PCLM-SMP
THB71.29
Availability: 1 week
 
Cable clamp, compatible with SMPW, SMP, HMP and HMPW connectors
All prices on this site are shown in Thai Baht.
Note: Consult Sales for Pricing on Special Configurations.
Ordering Example: (1) HGKMQSS-040G-6 Subminiature quick disconnect probe, type K, stainless steel sheath, 0.040, THB2,955.00

Option Descriptions:


(1) Thermocuple Type select from:
JMQ for J Type
KMQ for K Type
EMQ for E Type
TMQ for T Type

(2) Sheath Material select from:
SS for Stainless Steel
IN for Inconnel

(3) Sheath Diameter select from:
040 for .040 Inches
062 for .062 Inches
125 for .125 Inches

(4) Thermocouple Termination select from:
G for Grounded to Sheath
U for Ungrounded
E for Exposed Tip

(5) Sheath Length select from:
6 for 6 Inches
12 for 12 Inches. Other lengths available on request to Sales Dept
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.