Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

4 Input Thermometer and Data Logger with USB Interface

HH1384

4 Input Thermometer and Data Logger with USB Interface | HH1384

4 Input Thermometer and Data Logger with USB Interface

See All Models Below

CE
  • Isolated Input Protection of 350 Vp-p Between any Two Inputs
  • Highly Accurate Thermometer with Thermocouple K, J, E, T, R, S, N, L, U, B, C Types
  • USB Interface with Windows® Software
  • 4 Input Function T1/T2/T3/ T4 Temperature Display
  • Programmable Hi–Lo Alarm for 4 Inputs
  • Display MAX, MIN and MAX–MIN Values of 4 Inputs
  • Independent Input Set-Up (Type of Thermocouple, Hi–Lo Alarm Values)
  • Memory and Read Function (99 Sets) 512 KB Auto Data Logging Capacity
Handheld Instruments for Temperature Measurement - View related products

Description

This part is no longer available - please contact customer service for further support.


This instrument is a digital 4 input thermometer and data logger that works with any K, J, E, T, R, S, N, L, U, B and C Type thermocouple temperature sensors.

Environment Conditions
Altitude: Up to 2000 m (6562')
Relatively Humidity: 80% max
Operation Ambient: 0 to 50°C (32 to 122°F)

SPECIFICATIONS
Power Supply:
6 "AA" batteries (included) or DC 9V AC adaptor
Battery Life: Approx. 55 hours (alkaline battery)
Auto Power Off: 5, 15 or 30 minutes (if no key is pressed)
Low Battery Indicator: The indicator is displayed when the battery voltage drops below the operating voltage
Measurement Rate: One time per 2 seconds
Weight: 405 g (14.3 oz) (batteries included)
Dimension: 185 L × 73 W × 53 mm D (7.3 × 2.9 × 2.1")
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Humidity: Below 80% RH
Storage Temperature: -10 to 60ºC(14 to 140ºF)
Humidity: Below 70% RH
Temperature Coefficient: 0.01% of reading ±0.1°C per °C (0.2°F per °F) outside the specified 18 to 28°C (64 to 82ºF)
Windows Compatibility: Up to Windows 8
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
HH1384
HH1384
Consult Sales  
Availability: 
 
 
4-channel thermometer and data logger
Accessories
HH1384-ADAPTOR
HH1384-ADAPTOR
Consult Sales  
Availability: 
 
 
AC adaptor for HH1384
SC-GG-K-30-36
SC-GG-K-30-36
THB1,308.32
Availability: 1 week
 
Spare Type K thermocouple
CAL-3-HH
CAL-3-HH
Consult Sales  
Availability: 
 
 
NIST-traceable calibration with points
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.