Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression

HMPW-(*) and HFMPW-(*)

High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression | HMPW-(*) and HFMPW-(*)

See All Models Below

  • Male Designed for Suppression of Electromagnetic Interference (EMI)
  • Male Connector Impedance (±20%): 35 Ohms @ 25 MHz;70 Ohms @ 100 MHz
  • Temperature Ratings: Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Write-on Window for Easy Labeling
  • Color-Coded Calibration, Earth-Tone Colors
  • Environmentally Friendly Cadmium-Free LCP Shell
  • Heavy Duty Construction
  • Accepts Stranded and Solid Wire up to Size 20 AWG
  • Slotted Captive Cover Screws
  • Internal Wire Divider
Thermocouple Connectors and Panel Systems - View related products

Description

Installation Note :for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HMPW-K-F
THB241.52
Availability: 1 week
 
High temperature subminiature female write-on connector, type K calibration,
  
HMPW-T-F
THB242.74
Availability: 1 week
 
High temperature subminiature female write-on connector, type T calibration,
  
HMPW-J-F
THB269.20
Availability: 6 weeks
 
High temperature subminiature female write-on connector, type J calibration,
  
HMPW-E-F
THB269.00
Availability: 1 week
 
High temperature subminiature female write-on connector, type E calibration,
  
HMPW-R/S-F
THB241.52
Availability: 1 week
 
High temperature subminiature female write-on connector, type R/S calibration,
  
HMPW-C-F
THB515.72
Availability: 5 weeks
 
High temperature subminiature female write-on connector, type C calibration,
  
HMPW-D-F
THB250.00
Availability: 5 weeks
 
High temperature subminiature female write-on connector, type D calibration,
  
HMPW-N-F
THB246.00
Availability: 1 week
 
High temperature subminiature female write-on connector, type N calibration,
HFMPW-K-M
HFMPW-K-M
THB866.64
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type K calibration
HFMPW-T-M
HFMPW-T-M
THB915.57
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type T calibration
  
HFMPW-J-M
THB915.57
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type J calibration
  
HFMPW-E-M
THB915.57
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type E calibration
  
HFMPW-R/S-M
THB915.57
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type R/S calibration
  
HFMPW-C-M
THB980.00
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type C calibration
  
HFMPW-U-M
THB915.57
Availability: 5 weeks
 
High temperature subminiature male write-on connector with molded in ferrite core, Uncompensated or B Thermocouple calibration
  
HFMPW-N-M
THB915.00
Availability: 1 week
 
High temperature subminiature male write-on connector with molded in ferrite core, type N calibration
All prices on this site are shown in Thai Baht.
Note: Types J, K, T, E, R, S and B are ANSI designations. OMEGALLOY is generically known as Nicrosil-Nisil.
Note: Type U (uncompensated) connectors are used with Type B thermocouples (Pt/6%Rh-Pt/30%Rh).
Ordering Example: (1) HFMPW-K-M High temperature subminiature male write-on connector with molded in ferrite core, type K calibration, THB866.64

Option Descriptions:


(1) Connector Types select from:
HFMPW for Male write-on connector with molded in ferrite core
HMPW for Female write-on connector

(2) Calibration Types select from:
K for Calibration type K
T for Calibration type T
J for Calibration type J
E for Calibration type E
R/S for Calibration type R/S
C for Calibration type C
N for Calibration type N
U for Calibration type U
D for Calibration type D
G for Calibration type G

(3) Types select from:
F for Female
M for Male

(4) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.