Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Flexible Hermetic Sealed PFA RTD Sensor Probe

HSRTD Series

Flexible Hermetic Sealed PFA RTD Temperature Sensor Probe | HSRTD Series

Flexible Hermetic Sealed PFA RTD Temperature Sensor Probe

See All Models Below

  • 100 Ω, Class “A” or “B” DIN Platinum Thin Film Element Standard, 1000 ohm Resistance Also Available
  • Sealed Against Moisture and Corrosion
  • PFA Insulated Cable
  • Temperature Range: -60 to 250ºC
  • 4-Wire Configuration Standard
  • Hermetically Sealed RTD Sensor Probe Tip
  • Response Time = 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Popular Options and Accessories
CN1A-RTD
CN1A-RTD
THB10,947.14
Availability: 1 week
 
1/16 DIN On-Off LCD Temperature Controller
  
DP460-RTD
Consult Sales  
Availability: 
 
 
Economical Temperature Meter
HH804U
HH804U
THB8,649.30
Availability: 1 week
 
Precision Handheld Thermometer
  
HSRTD-3-100-A-120-E
THB4,232.14
Availability: 2 weeks
 
100 Ω, 4 wire, Class “A” sensor with 3m (120") of cable, stripped leads termination
  
HSRTD-3-100-A-180-E
THB5,592.68
Availability: 8 weeks
 
100 Ω, 4 wire, Class “A” sensor with 4.5m (180") of cable, stripped leads termination
  
HSRTD-3-100-A-240-E
THB6,643.42
Availability: 8 weeks
 
100 Ω, 4 wire, Class “A” sensor with 6m (240") of cable, stripped leads termination
  
HSRTD-3-100-A-300-E
THB8,616.90
Availability: 8 weeks
 
100 Ω, 4 wire, Class “A” sensor with 7.5m (300") of cable, stripped leads termination
HSRTD-3-100-A-40-E
HSRTD-3-100-A-40-E
THB4,140.34
Availability: 8 weeks
 
100 Ω, 4 wire, Class “A” sensor with 1m (40") of cable, stripped leads termination
  
HSRTD-3-100-A-80-E
THB3,687.92
Availability: 1 week
 
100 Ω, 4 wire, Class “A” sensor with 2m (80") of cable, stripped leads termination
HSRTD-3-100-B-120-E
HSRTD-3-100-B-120-E
THB3,970.00
Availability: 8 weeks
 
100 Ω, 4 wire, Class “B” sensor with 3m (120") of cable, stripped leads termination
  
HSRTD-3-100-B-180-E
THB4,710.00
Availability: 1 week
 
100 Ω, 4 wire, Class “B” sensor with 4.5m (180") of cable, stripped leads termination
  
HSRTD-3-100-B-240-E
THB5,870.00
Availability: 8 weeks
 
100 Ω, 4 wire, Class “B” sensor with 6m (240") of cable, stripped leads termination
  
HSRTD-3-100-B-300-E
THB6,890.00
Availability: 8 weeks
 
100 Ω, 4 wire, Class “B” sensor with 7.5m (300") of cable, stripped leads termination
HSRTD-3-100-B-40-E
HSRTD-3-100-B-40-E
THB3,610.00
Availability: 1 week
 
100 Ω, 4 wire, Class “B” sensor with 1m (40") of cable, stripped leads termination
HSRTD-3-100-B-80-E
HSRTD-3-100-B-80-E
THB3,656.71
Availability: 8 weeks
 
100 Ω, 4 wire, Class “B” sensor with 2m (80") of cable, stripped leads termination
  
iDRN-RTD
Consult Sales  
Availability: 
 
 
Signal Conditioner with Analog Input for RTD Sensors
  
MTP-U-M
THB214.26
Availability: 1 week
 
Miniature Connector
OM-DAQPRO-5300
OM-DAQPRO-5300
Consult Sales  
Availability: 
 
 
Portable Handheld Datalogger
TA4F
TA4F
THB625.27
Availability: 1 week
 
Female, 4 pin, 'T' Series Miniature Instrumentation Connector

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note:
Options: Sensors come with stripped leads standard. For custom cable lengths greater than 6 m (240"), change the “-240” variable at the end of the model number to desired length in inches and add $2.25 per additional foot to the price. For miniature connectors add “-MTP” to the end of the model number and add $7 to price. For a 4-wire audio connector, add “-TA4F” to model number and add $17 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) HSRTD-3-100-B-40-E 100 Ohm, 4 Wire, Class “B” element with 40'' of cable, THB3,610.00

Option Descriptions:


(1) Resistance select from:
A for Class A Resistance
B for Class B Resistance

(2) Wire Length select from:
40 for 1 m (40 in)
80 for 2 m (80 in)
120 for 3 m (120 in)
180 for 4.5 m (180 in)
240 for 6 m (240 in)

(3) Miniature and Audo Connector select from:
Nothing(leave field blank) for None
-MTP for Miniature Connectors
-TA4F for Audio Connector
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.