Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Hermetically Sealed Tip Insulated Thermocouples

HSTC Series

Hermetically Sealed Tip  Insulated Thermocouples | HSTC Series

Hermetically Sealed Tip Insulated Thermocouples

THB1,981.47 HSTC-TT-K-24S-36

  • Available in 40", 80", and 120" Lengths
  • Hermetically Sealed
  • Highly Resilient to Chemicals and Oils
  • Electrically-Insulated Junction
  • Easily Cleaned and Sterilized
  • Small Size Provides a Fast Response
  • Rated to 250°C (482°F)
  • 24 AWG Stranded Thermocouple Grade Wire Standard
    20 AWG Stranded Construction is Available for Longer Lengths
  • Response Time = 4.5 Seconds Max in Water Flowing at 3 Feet per Second (63%)
Thermocouples - View related products

Description

These PFA insulated thermocouple wire sensors are hermetically sealed at the sensor tip to provide continuous PFA protection over the measurement junction. This hermetic seal design provides a small, flexible, and electrically isolated thermocouple, suited to a variety of applications.

When using longer lengths, #20AWG stranded wire construction is available to reduce sensor resistance.

For a hermetically sealed RTD sensor, see the HSRTD

Popular models shown in the "To Order" table. Please review product specs for all available versions and use the "Part Number Builder" below to order.



View the Thermocouple Accuracy and Color Code charts
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Type J Thermocouple
HSTC-TT-J-24S-36
HSTC-TT-J-24S-36
Consult Sales  
Availability: 
 
 
Type J Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
  
HSTC-TT-J-24S-36-SMPW-CC
Consult Sales  
Availability: 
 
 
Type J Hermetically sealed thermocouple, 1 m (40"), SMPW male connector with cable clamp
  
HSTC-TT-J-24S-120
Consult Sales  
Availability: 
 
 
Type J Hermetically sealed tip thermocouple, 3 m (120"), striped ends
  
HSTC-TT-J-20S-120
Consult Sales  
Availability: 
 
 
Type J Hermetically sealed thermocouple, 3 m (120"), 20 AWG wire, stripped leads
  
HSTC-TT-J-20S-120-SMPW-CC
Consult Sales  
Availability: 
 
 
Type J Hermetically sealed thermocouple, 3 m (120"), 20 AWG wire, SMPW male connector with cable clamp
Type K Thermocouple
HSTC-TT-K-24S-36
HSTC-TT-K-24S-36
THB1,981.47
Availability: 7 weeks
 
Type K Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
HSTC-TT-K-24S-36-SMPW-CC
HSTC-TT-K-24S-36-SMPW-CC
THB2,407.78
Availability: 1 week
 
Type K Hermetically sealed thermocouple, 1 m (40"), SMPW male connector with cable clamp
HSTC-TT-K-24S-72-SMPW-CC
HSTC-TT-K-24S-72-SMPW-CC
THB2,683.44
Availability: 7 weeks
 
Type K Hermetically sealed thermocouple, 2 m (80"), SMPW male connector with cable clamp
HSTC-TT-K-24S-120-SMPW-CC
HSTC-TT-K-24S-120-SMPW-CC
THB2,938.71
Availability: 1 week
 
Type K Hermetically sealed thermocouple, 3 m (120"), SMPW male connector with cable clamp
HSTC-TT-K-20S-120
HSTC-TT-K-20S-120
Consult Sales  
Availability: 
 
 
Type K Hermetically sealed thermocouple, 3 m (120"), stripped leads
HSTC-TT-K-20S-120-SMPW-CC
HSTC-TT-K-20S-120-SMPW-CC
Consult Sales  
Availability: 
 
 
Type K Hermetically sealed thermocouple, 3 m (120"), SMPW male connector with cable clamp
Type T Thermocouple
HSTC-TT-T-24S-36-SMPW-CC
HSTC-TT-T-24S-36-SMPW-CC
THB2,653.64
Availability: 7 weeks
 
Type T Hermetically sealed thermocouple, 1 m (40"), SMPW male connector with cable clamp
  
HSTC-TT-T-24S-72-SMPW-CC
Consult Sales  
Availability: 
 
 
Type T Hermetically sealed thermocouple, 1 m (40"), SMPW male connector with cable clamp
HSTC-TT-T-24S-120-SMPW-CC
HSTC-TT-T-24S-120-SMPW-CC
THB3,275.00
Availability: 7 weeks
 
Type T Hermetically sealed thermocouple, 3 m (120"), SMPW male connector with cable clamp
HSTC-TT-T-24S-36
HSTC-TT-T-24S-36
THB1,981.09
Availability: 1 week
 
Type T Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
HSTC-TT-T-20S-120
HSTC-TT-T-20S-120
THB2,720.00
Availability: 7 weeks
 
Type T Hermetically sealed thermocouple, 3 m (120"), stripped leads
  
HSTC-TT-T-20S-120-SMPW-CC
Consult Sales  
Availability: 
 
 
Type T Hermetically sealed thermocouple, 3 m (120"), SMPW male connector with cable clamp
Type E Thermocouple
  
HSTC-TT-E-24S-36
THB2,105.00
Availability: 7 weeks
 
Type E Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
  
HSTC-TT-E-20S-120
Consult Sales  
Availability: 
 
 
Type E Hermetically sealed thermocouple, 3 m (120"), stripped leads
  
HSTC-TT-E-24S-36-SMPW-CC
THB2,780.00
Availability: 1 week
 
Type E Hermetically sealed thermocouple, 1 m (40"), SMPW male connector with cable clamp
  
HSTC-TT-E-20S-120-SMPW-CC
Consult Sales  
Availability: 
 
 
Type E Hermetically sealed thermocouple, 3 m (120"), SMPW male connector with cable clamp
Accessories
  
SMPW-J-F
THB177.16
Availability: 1 week
 
Female Type J Miniature Connector
  
SMPW-J-M
THB150.53
Availability: 1 week
 
Male Type J Miniature Connector
  
SMPW-K-F
THB177.16
Availability: 1 week
 
Female Type K Miniature Connector
  
SMPW-K-M
THB150.53
Availability: 1 week
 
Male Type K Miniature Connector
  
SMPW-T-F
THB177.16
Availability: 1 week
 
Female Type T Miniature Connector
  
SMPW-T-M
THB150.53
Availability: 1 week
 
Male Type T Miniature Connector
  
SMPW-E-F
THB177.16
Availability: 1 week
 
Female Type E Miniature Connector
  
SMPW-E-M
THB150.53
Availability: 1 week
 
Male Type E Miniature Connector
All prices on this site are shown in Thai Baht.
Note:
  • Custom variations available - Consult Sales - Add $1 per additional 300 mm (12") of TT wire.
  • To order this thermocouple with a full sized connector, replace “SMPW” in the model number with “OSTW”, no additional charge.
  • For 20AWG Stranded wire construction, change "-24S-" to "-20S-" and add $3 to the price.

  • (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

    Ordering Example: (1) HSTC-TT-K-24S-72-SMPW-CC PFA insulated thermocouple, Type K calibration (CHROMEGA™-ALOMEGA™), 24 stranded AWG, 2 m (80, THB2,683.44  plus (1) SMPW-K-F Female Connector, THB177.16, THB2,683.44 + 177.16 = THB2,860.60

    Option Descriptions:


    (1) Thermocouple Type select from:
    J for Type J Iron/Constantan
    K for Type K Chromega/Alomega
    T for Type T Copper/Constantan
    E for Type E Chromega/Constantan

    (2) Wire select from:
    -24S for 24 AWG stranded thermocouple
    -20S for 20 AWG stranded thermocouple

    (3) Thermocouple Length select from:
    -36 for 40 inches
    -72 for 80 inches
    -120 for 120 inches

    (4) Termination Options select from:
    Nothing(leave field blank) for Stripped Leads
    -SMPW-CC for Miniature Male Connector with Molded Cable Clamp
    Note: All combinations may not be valid, check spec sheet for valid part numbers.
    We noticed you are from the US. Visit your local site for regional offers and live support.