Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Wraparound Heating Cords

HTC

Heating Cords
 | HTC

Heating Cords

THB1,724.96 HTC-030

  • Maximum Exposure Temperature 482°C (900°F)
  • Wraparound Diameters as Small as 3.2 mm (1/8")
  • Knitted and Braided Fiberglass Construction
  • Power Density: 0.003 W/mm2 (1.8 W/in2)
  • Double-Braided Fiberglass Outer Sheath
  • Suitable for Electrically Conductive Surfaces
  • Operating Voltage 120 Vac
  • Includes High-Temperature Tie-Downs
Flexible Heaters - View related products

Description

OMEGA heating cords are designed for use on small diameter tubes, vessels, or wherever space is limited. They can be wrapped around tubing as small as 3.2 mm (1/8") diameter. The double-braided fiberglass outer sheath ensures durability for laboratory, production, or maintenance applications.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
HTC-030
HTC-030
THB1,724.96
Availability: 10 weeks
 
Heating cord 0.9 m (3'), 64 W, 120 V
HTC-060
HTC-060
THB1,886.14
Availability: 10 weeks
 
Heating cord 1.8 m (6'), 125 W, 120 V
HTC-120
HTC-120
THB2,379.25
Availability: 6 weeks
 
Heating cord 3.6 m (12'), 260 W, 120 V
All prices on this site are shown in Thai Baht.
Ordering Example: (1) HTC-030 Heating cord 0.9 m (3'), 64 W, 120 V, THB1,724.96
We noticed you are from the US. Visit your local site for regional offers and live support.