Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Hollow Tube Thermocouple Probe

HTTC36-(*) Series

Hollow Tube Thermocouple | HTTC36-(*) Series

Hollow Tube Thermocouple

See All Models Below

  • 1m (40") PFA Insulated Lead Wire Epoxy Potted into a Stainless Steel Sheath
  • Probe Rated up to 450°F
  • Probe Diameters of 1 /16 ", 1 /8 ", 3 /16 " and 1 /4 "
  • J, K, T, E, N Calibrations
  • Glass Insulated Leads Available for Higher Temperatures (up to 900°F)
  • Made with Special Limits of Error Wire
Thermocouples - View related products

Description

This alternative to our TJ style probe offers a more compact size and an economical price. It is designed to meet the requirements of limited space applications, without the metal transition fitting or strain relief spring.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HTTC36-J-116G-6
THB2,029.70
Availability: 1 week
 
J Type, 6 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire
HTTC36-J-18G-6
HTTC36-J-18G-6
THB1,749.53
Availability: 5 weeks
 
J Type, 6 Inch Grounded Probe 1/8 Inch Diameter with 36 Inches of PFA Insulated 24 AWG Stranded Wire
HTTC36-J-316G-6
HTTC36-J-316G-6
THB1,960.00
Availability: 1 week
 
J Type, 6 Inch Grounded Probe 3/16 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
HTTC36-J-14G-6
HTTC36-J-14G-6
THB2,030.00
Availability: 1 week
 
J Type, 6 Inch Grounded Probe 1/4 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
HTTC36-K-116G-6
HTTC36-K-116G-6
THB2,029.70
Availability: 5 weeks
 
K Type, 6 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire
HTTC36-K-18G-6
HTTC36-K-18G-6
THB1,749.53
Availability: 1 week
 
K Type, 6 Inch Grounded Probe 1/8 Inch Diameter with 36 Inches of PFA Insulated 24 AWG Stranded Wire
  
HTTC36-K-316G-6
THB1,960.00
Availability: 1 week
 
K Type, 6 Inch Grounded Probe 3/16 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
HTTC36-K-14G-6
HTTC36-K-14G-6
THB2,029.70
Availability: 5 weeks
 
K Type, 6 Inch Grounded Probe 1/4 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
  
HTTC36-K-116G-1.5-SMPW-M
Consult Sales  
Availability: 
 
 
K Type, 1.5 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire with SMPW Connector
HTTC36-T-116G-6
HTTC36-T-116G-6
THB2,029.70
Availability: 5 weeks
 
T Type, 6 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire
HTTC36-T-18G-6
HTTC36-T-18G-6
THB1,749.53
Availability: 1 week
 
T Type, 6 Inch Grounded Probe 1/8 Inch Diameter with 36 Inches of PFA Insulated 24 AWG Stranded Wire
  
HTTC36-T-316G-6
THB1,925.00
Availability: 5 weeks
 
T Type, 6 Inch Grounded Probe 3/16 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
HTTC36-T-14G-6
HTTC36-T-14G-6
THB1,995.00
Availability: 5 weeks
 
T Type, 6 Inch Grounded Probe 1/4 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
  
HTTC36-E-116G-6
THB2,030.00
Availability: 5 weeks
 
E Type, 6 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire
  
HTTC36-E-18G-6
THB1,750.00
Availability: 1 week
 
E Type, 6 Inch Grounded Probe 1/8 Inch Diameter with 36 Inches of PFA Insulated 24 AWG Stranded Wire
  
HTTC36-E-316G-6
THB1,960.00
Availability: 5 weeks
 
E Type, 6 Inch Grounded Probe 3/16 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
  
HTTC36-E-14G-6
THB2,029.70
Availability: 5 weeks
 
E Type, 6 Inch Grounded Probe 1/4 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
  
HTTC36-N-116G-6
THB1,995.00
Availability: 5 weeks
 
N Type, 6 Inch Grounded Probe 1/16 Inch Diameter with 36 Inches of PFA Insulated 30 AWG Solid Wire
  
HTTC36-N-18G-6
THB1,715.00
Availability: 5 weeks
 
N Type, 6 Inch Grounded Probe 1/8 Inch Diameter with 36 Inches of PFA Insulated 24 AWG Stranded Wire
  
HTTC36-N-316G-6
THB1,925.00
Availability: 5 weeks
 
N Type, 6 Inch Grounded Probe 3/16 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
  
HTTC36-N-14G-6
THB1,995.00
Availability: 5 weeks
 
N Type, 6 Inch Grounded Probe 1/4 Inch Diameter with 36 Inches of PFA Insulated 20 AWG Stranded Wire
All prices on this site are shown in Thai Baht.
Note: Over 150 mm (6") add $1/inch. 32 mm (1.25") minimum; 1.2 m (48") maximum. Over 1.2 m (48") consult Custom Engineering Department. Over 1 m (40") leads, add $1/ft, and modify model number. Add suffix: "GG" for fiberglass insulated lead wire. (Does not include 1.5 mm ( 1/16 ") dia.)
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) HTTC36-K-18G-6 Hollow Tube Thermocouple K calibration, 1 / 8, THB1,749.53

Option Descriptions:


(1) Calibration Type select from:
J for Calibration Type J
K for Calibration Type K
T for Calibration Type T
E for Calibration Type E
N for Calibration Type N

(2) Probe Diameter select from:
116G for 1.5 mm (1/16 in)
18G for 3.0 mm (1/8 in)
316G for 4.5 mm (3/16 in)
14G for 6.0 mm (1/4 in)

(3) Probe Length (Custom lengths available) select from:
6 for 6 in (150 mm)
Nothing(leave field blank) for Custom lengths

(4) Additional Option select from:
Nothing(leave field blank) for None
-GG for Fiberglass insulated lead wire
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.