Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Humidity/Temperature Transmitters

HX300 Series

Humidity Temperature Transducers | HX300 Series

Humidity Temperature Transducers

See All Models Below

CE
  • Fast, Stable and Accurate
  • Watertight Enclosure
  • Compact, Easy to Use
  • Excellent Long-Term Stability
  • Wide Input Voltage Range (12 to 40 Vdc)
  • Available with Either Current or Voltage Output
  • On Site, Two Point Calibration (Zero and Span)
Relative Humidity Measurement Instruments - View related products

Description

The HX300 Series Transmitter is designed for industrial environments requiring fast, stable and accurate measurements. It utilizes a highly stable thin film polymer capacitor to sense relative humidity, and a high accuracy thin film RTD to accurately sense temperature.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HX303AC
THB11,728.83
Availability: 14 weeks
 
Wall mount RH/temperature transmitter,4 to 20 mA current outputs
  
HX303AV
THB11,725.00
Availability: 1 week
 
Wall mount RH/temperature transmitter, 0 to 1 voltage outputs
  
HX302AC
THB10,234.44
Availability: 1 week
 
Wall mount RH transmitter, 4 to 20 mA current output
  
HX302AV
THB10,815.00
Availability: 1 week
 
Wall mount RH transmitter, 0 to 1 voltage output
Power Supplies
PSU-93
PSU-93
THB3,114.26
Availability: 1 week
 
Unregulated Power Supply 16 to 23 Vdc @ 300 mA
PSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
Regulated power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
PSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
Regulated power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL
  
PSR-24L-230
THB3,399.17
Availability: 1 week
 
Regulated power supply, European plug, 230 Vac input, 24 Vdc output, 400 mA, stripped leads, CE
All prices on this site are shown in Thai Baht.
Note: Comes complete with operator’s manual.
Ordering Example: (1) HX303AC Wall Mount Humidity/Temperature transmitter with 4 to 20 mA output, THB11,728.83
We noticed you are from the US. Visit your local site for regional offers and live support.