THB3,430.76
CAXL-18U-12-NHX
-
NHX Solid Round Pin Male Connector Plug and Tube Clamp included
-
NHX Standard Size Ceramic Connector Rated to 650°C (1200°F )
-
Super OMEGACLAD XL Sheath Probes for Temperatures to 1335 °C ( 2440°F )available for K or N Calibrations
-
Super OMEGACLAD XL Sheath for Low Drift Performance
-
304, 310, 316, 321SS or Inconel 600 Sheath
-
Mating NHX Female Jack Connector sold separately
-
ANSI Color-Coded Calibration Dot
-
Made from Special Limits of Error Material
Thermocouples - View related products
† All prices on this site are shown in Thai Baht.
Note: † Long length thermocouple probes are available, consult Sales Department. Note: Inconel sheath not available in 0.010" O.D. with type T. To order with 316 stainless steel sheath, change “SS” in model nunber to “316SS” No add’l cost.
Ordering Example: (1) CASS-18G-12-NHX High temperature quick disconnect probe, type K, 304 SS sheath, 1/8, THB3,195.00
Option Descriptions:
(1)
Thermocouple Type select from:IC for Type J
CA for Type K
NN for Type N
CX for Type E
CP for Type T
(2)
Sheath Material select from:SS for Stainless Steel
IN for Inconel
XL for Super OMEGACLAD™ XL (Type K or N Only)
(3)
Sheath Diameter select from:116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch
(4)
Thermocouple Junction select from:E for Exposed
G for Grounded
U for Ungrounded
(5)
Sheath Length select from:12 for 12 Inch
18 for 18 Inch
24 for 24 Inch
CUSTOM for custom length in inches(whole numbers only up to 120 inches max)
Note: All combinations may not be valid, check spec sheet for valid part numbers.