Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Internet Counter iServer MicroServer - Discontinued

iFPX Series

Internet Counter iServer MicroServer | iFPX Series

Internet Counter iServer MicroServer

See All Models Below

CE
  • Displays Rate, Frequency, Pulse, Total, Batch, and Quadrature over Ethernet and Internet
  • Web-Based Interface
  • No Special Software Needed
  • Up to 500 kHz Input
  • Chart, Bar Graph, and X/Y Displays
  • 2 Channel Input/Output
  • Custom Firmware and Private Labeling for OEMs

Description

The iFPX series has been discontinued. You can contact our Sales Department to check on any remaining stock.

Chart

The OMEGA™ iFPX Internet Counter puts “dumb” data on the World Wide Web. This revolutionary technology transmits virtually any conventional counting application up to 500 KHz over an Ethernet network or the Internet.

The OMEGA iFPX (Internet Frequency Pulse Transmitter) can count contacts from the simplest button or switch, as well as count pulses from most any conventional transducer such as a proximity sensor or quadrature encoder. The iFPX converts raw data to intelligent information.

The iFPX can be configured as a virtual version of most any Rate/Frequency Meter, Totalizer, or Batch Controller. It is a node on an Ethernet network with a unique IP address and serves the data to any authorized computer on a LAN, WAN or the Internet. Set points can be programmed to trigger an alarm and even send email automatically to a Web-enabled cell phone.

No special software or drivers are required. A user can type the unit’s IP address (or assigned name) on the address line of a Web Browser such as Internet Explorer. The device then serves actual JAVA based active Web pages that present the information numerically and graphically.

The iFPX supports the common Ethernet/Internet Protocols: TCP, UDP, ARP, Telnet, DHCP, DNS, and HTTP. The device integrates seamlessly with data acquisition and industrial automation programs. The iFPX offers password protection for security.

The OMEGA iFPX provides two (2) discrete input/output channels. For applications that use two inputs, it can perform calculations with the data from channels A and B that can be presented numerically or graphically, such as charting position on an XY graph.

The OMEGA iFPX is offered as a PC board for OEM applications, and as a stand-alone device suitable for industrial or commercial applications.

OMEGA iServer products are designed and manufactured in the U.S.A..

Specifications

Input Type
Dual Input A and B: Min. Low level signal input (magnetic pickups): 120 mV
Open Collector NPN: Max. current source: 1.66 mA
Open Collector PNP: Max. current sink: 5 mA
TTL/CMOS Input: Low <=0.8 V, High >=3.5 V (For Input: 1 Hz to 30 KHz);
Low <=0.8 V, High >=10 V (For Input: 1 Hz to 60 KHz)

Operating Modes
Frequency: Range = 1 Hz to 100 KHz
Max. Input Frequency: Input Level: 0-5 V: 50KHz; Input Level: 0-12 V: 100KHz
Frequency Resolution: 1Hz to 100 KHz / 0.0000000001 Hz
Totalizer: Range = 0 to 999999999*
Totalizer Accuracy: 0.3%
A-B Totalize/Frequency: (A input used with B input): Could be A+B, A-B, AxB, A/B
Range = -999999999 to 999999999*
Batch: Similar to Totalizer except the Batch = 0 to 65535 Quadrature: Range = -999999999 to 999999999* *Resolution is 1 count
Output A and B: Open-collector transistors, rated 150mA sink, 30V. For external supply.

Isolation
Dielectric strength per 1 minute test based on EN 61010
iFPX-W: Power to ethernet: 1500 Vrms
Power to input/output: none
Input/output to ethernet: 1500 Vrms
iFPX-D: Power to ethernet: 1500 Vrms
Power to input/output: 1500 Vrms
Input/output to ethernet: 1500 Vrms

Input Impedance: 1M ohm to +EXC 5V
Excitation: 5V at 25mA (per channel)
Debounce Time: programmable
Gate Time: programmable

Network Interface
Interface: Ethernet 10Base-T
Connector: RJ45
Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management: Embedded Web server, Telnet login, Serial login
Embedded Web Server: Serves dynamic Web pages and Java applets (256 Kbyte capacity)

  Power
Power Input - iFPX-W: 9 Vdc @ 200 mA
Safety Qualified ac/dc power adapter with 9Vdc @ 0.5A min, included.

Power Input - iFPX-D: 10-32 Vdc
Consumption: 2 W max. (DC Power supply sold separately iDRN-PS-1000)

Power Input - iFPX-PCB: 5 Vdc @ 150 mA
Environmental
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)
Relative Humidity: 90% @ 40°C non-condensing

Packaging
Material - iFPX-W: Metal case with flange mount
Dimensions: 20.8H x 61.6W x 90.3D mm (0.83 x 2.93 x 3.56 in)
Weight: 180 g (0.4 lbs.)

Material - iFPX-D: Polycarbonate case with DIN Rail mount
Dimensions: 90.2H x 25.1W x 115.0D mm (3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)

Material - iFPX-PCB: FR-4
Board Surface area: approximately 76 sq mm (3 sq inches)
Weight: 23 g (0.05 lbs.)

Universal Power Supply
Universal ac Power Adapter

DIN Rail Power Supply
iDRN-PS-1000



Web Server Screen Shots

Configuration

Chart

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
iFPX-W
Consult Sales  
Availability: 
 
 
iServer MicroServer™ for frequency pulse applications (up to 100 KHz input with EMC filtering), with AC power adaptor
  
iFPX-D
Consult Sales  
Availability: 
 
 
Industrial iServer MicroServer™ for frequency pulse applications (up to 100 kHz input with EMC filtering)
  
iFPX-PCB
Consult Sales  
Availability: 
 
 
Embedded iServer MicroServer™ for frequency pulse applications (up to 100 kHz input with EMC filtering) TTL serial interface
  
iFPX-W5
Consult Sales  
Availability: 
 
 
iServer MicroServer™ for frequency pulse applications (up to 500 kHz input without EMC filtering), with AC power adaptor
  
iFPX-D5
Consult Sales  
Availability: 
 
 
Industrial iServer MicroServer™ for frequency pulse applications (up to 500 kHz input without EMC filtering)
  
iFPX-PCB5
Consult Sales  
Availability: 
 
 
Embedded iServer MicroServer™ for frequency pulse applications (up to 500 kHz input without EMC filtering) TTL serial interface
Accessory
iDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850 mA (powers up to 7 units)
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.