Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Big Display Meters and Signal Conditioners - Discontinued

iLD-ACC, iLD-ACV, iLD-FP

Big Display Meters and Signal Conditioners | iLD-ACC, iLD-ACV, iLD-FP

Big Display Meters and Signal Conditioners

See All Models Below

  • BIG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LED
  • BIG 7-segment LEDs, 4 or 6-Digits
  • Program to Change Colors: RED, AMBER, GREEN
  • AC Current Input
  • AC Voltage Input
  • Frequency/Pulse/Rate/Totalizer Input

Description

Starting from Feb 1st 2018, ILD-FP & AC Series have been discontinued. As a possible substitute, please check out the ILD-UTP & SP Series or the LDB Series for details.

The "AC BIG Displays" (iLD-ACC and iLD-ACV) provide accurate isolated measurement of AC Voltage and Current signals. The AC Voltage model can be scaled for ranges from 0 to 400 mVac through 0 to 400 Vac. The AC Current model covers ranges from 0 to 10 mA through 0 to 5 Amps AC.

The "Frequency Pulse BIG Display" (iLD-FP) provides accurate isolated measurement of frequency (from 200 Hz to 50 KHz) and pulse signals (up to 200 M pulses full scale) that can be scaled to any engineering units.

Programmable Color Display
The iLD-ACC, iLD-ACV, and iLD-FP feature BIG bright 7-segment LED's that can be programmed to change colors between RED , AMBER, and GREEN to indicate visual alarms.

The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4/IP65 protection. Whether panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure.
Programmable Color Display
Configuration of the iLD-ACC, -ACV, or -FP will be performed using RS-485 communication standard at half duplex and the configuration software that is available on our website.

With the Ethernet (-EI) option you can "see" your meter and control your process through a web browser over the Internet from halfway around the world.

With the Isolated Analog Output (-C2A) option, user can select output range for 0 to 10V, 4 to 20 mA, or 0 to 20 mA using serial RS-232 and the configuration software (this eliminates the RS-485 communication available on the standard model).

Factory Scaling (-FS) is available if you prefer the unit to be fully configured before shipment.

Please provide your selections for Factory Scaling settings:

iLD-ACC-FS
iLD-ACV-FS
Input Range: 10 mA, 100 mA, 1 A, 5 A
Input Range: 400 mVac, 40 Vac, 400 Vac
Select your Input Range and Display Range
Factory Scaling Example:
0 to 5 A = 0 to 50.00
Select your Input Range and Display Range
Factory Scaling Example:
0 to 400 Vac = 0 to 6000
iLD-FP-FS
Pick from each selection
Mode: Frequency, A-B, Totalize
Excitation: 12.5 V, 5 V, 8 V
Pull up/down: None, 3 K pull-up, 1 K pull-down
Gate Time: in milliseconds
Debounce Time: in milliseconds
Debounce Contact: Yes/No?
Low Level Input: Yes/No?
Frequency Range: 0.2 Hz to 50 KHz
For Frequency Mode select your Input Range and Display Range
Factory Scaling Example for Frequency Mode: 0 to 1 KHz = 0 to 5000
For Totalize and A-B Mode select your Input Range and Display Range
Factory Scaling Example for Total / A-B Mode: 0 to 100 pulses = 0 to 2000 display counts
(Specify Model Number)
Part Number/Desc.
Qty
Description
FREQUENCY/PULSE/RATE/TOTAL INPUT
iLD24-FP
Consult Sales  
Availability: 
 
 
57 mm (2.25") 4-digit display with Frequency/Pulse Totalize input
iLD24-FP-FS
Consult Sales  
Availability: 
 
 
Factory Scaled, 57 mm (2.25") 4-digit display with Frequency/Pulse Totalize input
iLD26-FP
Consult Sales  
Availability: 
 
 
57 mm (2.25") 6-digit display with Frequency/Pulse Totalize input
iLD26-FP-FS
Consult Sales  
Availability: 
 
 
Factory scaled, 57 mm (2.25") 6-digit display with Frequency/Pulse Totalize input
iLD46-FP
Consult Sales  
Availability: 
 
 
101 mm (4") 6-digit display with Frequency/Pulse Totalize input
iLD46-FP-FS
Consult Sales  
Availability: 
 
 
Factory Scaled, 101 mm (4") 6-digit display with Frequency/Pulse Totalize input
AC CURRENT & VOLTAGE INPUT
iLD24-ACC
Consult Sales  
Availability: 
 
 
57 mm (2.25") 4-digit display with AC Current input
iLD24-ACC-FS
Consult Sales  
Availability: 
 
 
Factory Scaled, 57 mm (2.25") 4-digit display with AC Current input
iLD44-ACV
Consult Sales  
Availability: 
 
 
101 mm (4") 4-digit display with AC Voltage input
iLD44-ACV-FS
Consult Sales  
Availability: 
 
 
Factory Scaled, 101 mm (4") 4-digit display with AC Voltage input
All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Size of Digit Display select from:
24 for 57 mm (2.25 inch) 4-digit display
44 for 101 mm (4 inch) 4-digit display
26 for 57 mm (2.25 inch) 6-digit display (for FP units only)
46 for 101 mm (4 inch) 6-digit display (for FP units only)

(2) Input Type select from:
FP for Frequency/Pulse/Rate/Totalizer Input
ACC for AC Current Input
ACV for AC Voltage Input

(3) Communication Options select from:
Nothing(leave field blank) for No Communication Options
-C2A for RS232 and Isolated Analog Output
-EI for Ethernet with Embedded Web Server Output

(4) Factory Scaling select from:
Nothing(leave field blank) for No Factory Scaling
-FS for Factory Scaling no charge - see chart above for required information and examples
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download iLD24-ACC, iLD24-ACV, iLD24-FP - Quick Start Manual - Big Display
Download iLD26-ACC, iLD26-ACV, iLD26-FP - Quick Start Big Display
Download iLD46-ACC, iLD46-ACV, iLD46-FP - Big Display
Download iLD44-ACC, iLD44-ACV, iLD44-FP - Quick Start Big Display
We noticed you are from the US. Visit your local site for regional offers and live support.