Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Wheatstone Bridge In-Line Amplifier

IN-UVI

Wheatstone Bridge In-Line Signal Conditioner, Load Amplifier | IN-UVI

THB25,960.42 IN-UVI

CE
  • Wide Range of Field Selectable Inputs and Outputs
  • Ready-Made Cable Assemblies for Transducer Connection Now Available!
  • Input/Output Isolation
  • Low Thermal Drift
  • IP65 Protected
  • Rugged Stainless Steel Enclosure
  • Ideal for Use with Miniature Load Cells or When Space is Limited
  • Excellent Signal to Noise Ratio
  • Signals Can Be Sent Over Much Longer Distances than Millivolt Signals
Accessories - View related products

Description

The OMEGA IN-UVI in-line signal conditioner is housed in a rugged stainless steel enclosure, which is connected between the transducer and a readout instrument. The signal conditioner supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA.

The IN-UVI features include two selectable excitation voltages, programmable gain amplifier for signals from 0.5 mV/V to 4 mV/V, wide zero adjustment range and an isolated shunt calibration relay for quick field setup. All output options and excitation voltages are field selectable.

Ready-Made Cable Assemblies are now available to connect the IN-UVI to mV/V output sensors and to the power supply and display (see Specs for details).

APPLICATIONS:
Use with Miniature Load Cells
Extent the range of mV/V Pressure Transducers
Wheatstone Bridge Transducers

Specifications
Supply Voltage: 22 to 32 Vdc isolated from output
Isolation Input to Output: 500 Vdc
    Capacitance: 0.022 µF
    Resistance: 100 MΩ
Input Current: 90 mA maximum (must be capable of supplying 200 mA)
Voltage Output: ±5 volts, ±10 volts at 2 mA maximum
Output Resistance: 60 Ω
Noise: 10 mV peak to peak @ 3 mV/V voltage mode (10 Vdc) 20 uA peak to peak current mode
Short Circuit Protection: Yes +output to -output
Current Output: 4 to 20 mA, 12 mA zero ±8 mA outputs field programmable
Maximum Load Resistance: 700 Ω at 20 mA
Operating Temperature: -20 to 60°C (0 to 140°F)
Response Time: 200 uS (0 to 63%)
Excitation Voltage: 5 or 10 field programmable
Excitation Max Current: 30 mA @ 10 Vdc
Sensor Input Range: 0.5 mV/V to 4 mV/V in 0.5 steps
Shunt Cal: Yes; remotely activated
Environmental Protection: IP65
Long Term Zero Drift: 0.1%/year
Temperature Affects:
    Zero: 0.001%/°F (Auto zero front end)
    Span: 0.0025%/°F
Linearity: 0.01%
Adjustment Range:
    Zero: ±30%
    Span: ±20% fine ±40% coarse
Adjustment Location: Behind connector endcaps
EMC Affect: <0.1% per en 61326-1 (industrial)
Dimensions: 134.8 L x 34.8 H x 31.2 mm D (5.3 x 1.37 x 1.23)
Transducer Requirements:
Bridge Excitation: 5 Vdc or 10 Vdc
Bridge Sensitivity: 1 to 8 mV/V @ 5 Vdc EXC, 0.5 to 4 mV/V for 10 Vdc EXC
Bridge Resistance: 350 to 5000 Ω*
* Time constant 0 to 63% (200 µS for a 350 Ω bridges/1.2 mS for a 5000 O bridge)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
IN-UVI
IN-UVI
THB25,960.42
Availability: 1 week
 
Wheatstone bridge in-line signal conditioner
Accessories
M12.5-S-F-FM
M12.5-S-F-FM
THB1,643.04
Availability: 5 weeks
 
5-pin M12 straight female connector
M12.8-S-F-FM
M12.8-S-F-FM
THB1,584.56
Availability: 1 week
 
8-pin M12 straight female connector
Cable Assemblies (all Standard Part Numbers include 24AWG Gage Conductors, 15' Length)
  
CA-4PC24-2A-015-INUVI
THB8,235.00
Availability: 5 weeks
 
Cable assembly, 4 conductor, PVC insulation, wiring code 2A
  
CA-4PC24-3-015-INUVI
THB8,235.00
Availability: 5 weeks
 
Cable assembly, 4 conductor, PVC insulation, wiring code 3
  
CA-4TE24-3-015-INUVI
Consult Sales  
Availability: 
 
 
Cable assembly, 4 conductor, FEP insulation, wiring code 3
  
CA-4PC24-4-015-INUVI
THB8,235.00
Availability: 7 weeks
 
Cable assembly, 4 conductor, PVC insulation, wiring code 4
  
CA-4PC24-4A-015-INUVI
Consult Sales  
Availability: 
 
 
Cable assembly, 4 conductor, PVC insulation, wiring code 4A
  
CA-4TE24-5-015-INUVI
Consult Sales  
Availability: 
 
 
Cable assembly, 4 conductor, FEP insulation, wiring code 5
  
CA-4TE24-6-015-INUVI
THB8,235.00
Availability: 5 weeks
 
Cable assembly, 4 conductor, FEP insulation, wiring code 6
  
CA-4PC24-8-015-INUVI
Consult Sales  
Availability: 
 
 
Cable assembly, 4 conductor, PVC insulation, wiring code 8
  
CA-4PC24-0-015-INUVI
THB8,235.00
Availability: 7 weeks
 
Cable assembly, 4 conductor, PVC insulation, wiring code 0
  
CA-4TE24-0-015-INUVI
Consult Sales  
Availability: 
 
 
Cable assembly, 4 conductor, FEP insulation, wiring code 0
  
CA-6PC24-OUT-015-INUVI
THB8,235.00
Availability: 7 weeks
 
Cable assembly, 6 conductor, PVC insulation, wiring code OUT
All prices on this site are shown in Thai Baht.
Note: Cable Assemblies also available in different configurations; please see "Definition of Cable part number" on Specs page. Contact OMEGA Sales for price and availability of non-standard Cable Assemblies.
We noticed you are from the US. Visit your local site for regional offers and live support.