THB1,755.00 KTIN-18E-12
Description
Thermocouple molded assemblies with transition joints of molded glass-filled nylon provide an economical yet durable thermocouple probe for a variety of sensing applications. The measuring temperature is limited only by thermocouple type and sheath material. Stainless steel sheaths have a maximum temperature of 1650°F (900°C) with Inconel 600 rated to 2100°F (1150°C). The calibration letter code is an integral part of the mold. Thermocouple Alloy | Sheath Dia. | Model No. 12" Length | Model No. 18" Length | Model No. 24" Length |
J IRON-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | JTIN-116(*)-12 JTIN-18(*)-12 JTIN-316(*)-12 JTIN-14(*)-12 | JTIN-116(*)-18 JTIN-18(*)-18 JTIN-316(*)-18 JTIN-14(*)-18 | JTIN-116(*)-24 JTIN-18(*)-24 JTIN-316(*)-24 JTIN-14(*)-24 |
J IRON-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | JTSS-116(*)-12 JTSS-18(*)-12 JTSS-316(*)-12 JTSS-14(*)-12 | JTSS-116(*)-18 JTSS-18(*)-18 JTSS-316(*)-18 JTSS-14(*)-18 | JTSS-116(*)-24 JTSS-18(*)-24 JTSS-316(*)-24 JTSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | KTIN-116(*)-12 KTIN-18(*)-12 KTIN-316(*)-12 KTIN-14(*)-12 | KTIN-116(*)-18 KTIN-18(*)-18 KTIN-316(*)-18 KTIN-14(*)-18 | KTIN-116(*)-24 KTIN-18(*)-24 KTIN-316(*)-24 KTIN-14(*)-24 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | KTSS-116(*)-12 KTSS-18(*)-12 KTSS-316(*)-12 KTSS-14(*)-12 | KTSS-116(*)-18 KTSS-18(*)-18 KTSS-316(*)-18 KTSS-14(*)-18 | KTSS-116(*)-24 KTSS-18(*)-24 KTSS-316(*)-24 KTSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath | 1/16" 1/8" 3/16" 1/4" | KTXL-116(*)-12 KTXL-18(*)-12 KTXL-316(*)-12 KTXL-14(*)-12 | KTXL-116(*)-18 KTXL-18(*)-18 KTXL-316(*)-18 KTXL-14(*)-18 | KTXL-116(*)-24 KTXL-18(*)-24 KTXL-316(*)-24 KTXL-14(*)-24 |
E CHROMEGA™-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | ETIN-116(*)-12 ETIN-18(*)-12 ETIN-316(*)-12 ETIN-14(*)-12 | ETIN-116(*)-18 ETIN-18(*)-18 ETIN-316(*)-18 ETIN-14(*)-18 | ETIN-116(*)-24 ETIN-18(*)-24 ETIN-316(*)-24 ETIN-14(*)-24 |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | ETSS-116(*)-12 ETSS-18(*)-12 ETSS-316(*)-12 ETSS-14(*)-12 | ETSS-116(*)-18 ETSS-18(*)-18 ETSS-316(*)-18 ETSS-14(*)-18 | ETSS-116(*)-24 ETSS-18(*)-24 ETSS-316(*)-24 ETSS-14(*)-24 |
T COPPER-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TTIN-116(*)-12 TTIN-18(*)-12 TTIN-316(*)-12 TTIN-14(*)-12 | TTIN-116(*)-18 TTIN-18(*)-18 TTIN-316(*)-18 TTIN-14(*)-18 | TTIN-116(*)-24 TTIN-18(*)-24 TTIN-316(*)-24 TTIN-14(*)-24 |
T COPPER-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | TTSS-116(*)-12 TTSS-18(*)-12 TTSS-316(*)-12 TTSS-14(*)-12 | TTSS-116(*)-18 TTSS-18(*)-18 TTSS-316(*)-18 TTSS-14(*)-18 | TTSS-116(*)-24 TTSS-18(*)-24 TTSS-316(*)-24 TTSS-14(*)-24 |