Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Temperature Constant Wattage Heating Cable

KE Series

High Temperature Constant Wattage Heating Cable | KE Series

High Temperature Constant Wattage Heating Cable

THB393.00 KE4-120

  • Continuous Exposure Rating up to 500°F
  • Low Watt Density
  • Parallel Resistance Heater
  • Cut-to-Length at the Job Site
  • Constant Watt Density
  • All Common Voltages Available
  • Moisture and Chemical Resistance
  • Continuous Electrical Ground
  • Designed for freeze protection and process temperature maintenance.
Electrical Heating Cable Systems - View related products

Description

The KE Cable heating element is tension wrapped and covered with two layers of nonflammable Polyimide Film applied in reverse directions, then heat fused for moisture protection. A stainless steel and tinned copper sheath is then added for additional protection and electrical ground return path. The sheath is enclosed in a minimum 20 mil PFA abrasion and chemical resistant extruded jacket.

KE Cable is a low Watt density electrical resistance heater. It is designed for freeze protection, viscosity and high temperature process control in Class 1, Groups B, C, and D, Division 2 Classified Areas as well as in corrosive environments. KE is used in asphalt plants, oil refineries, mines, chemical and petrochemical processing areas, other locations where corrosive atmospheres can occur. KE is equally suitable for applications in severe arctic cold.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Max. Circuit Length**-KE Series
Power 120V 208V 240V 277V 480V
4 Watts/ft349'606'699'806'1398'
8 Watts/ft247'428'494'570'988'
12 Watts/ft202'350'403'466'807'
(Specify Model Number)
Part Number/Desc.
Qty
Description
Prices below are per foot
4 WATTS/FT
KE4-120
THB393.00
Availability: 10 weeks
 
high temperature, constant wattage cable, 4 W/FT, 120 V
KE4-240
THB832.74
Availability: 1 week
 
high temperature, constant wattage cable, 4 W/FT, 240 V
8 WATTS/FT
KE8-240
THB815.00
Availability: 10 weeks
 
high temperature, constant wattage cable, 8 W/FT, 240 V
12 WATTS/FT
KE12-120
THB400.00
Availability: 11 weeks
 
high temperature, constant wattage cable, 12 W/FT, 120 V
KE12-240
THB815.00
Availability: 11 weeks
 
high temperature, constant wattage cable, 12 W/FT, 240 V
Accessories
KE-UC-KIT
THB2,560.00
Availability: 1 week
 
Termination Kit (for KE Series)
KE-KC-KIT
THB2,560.00
Availability: 10 weeks
 
Termination Kit (for KE Series)
FE-UC-KIT
THB2,500.00
Availability: 11 weeks
 
Termination Kit (for FE Series)
FE-KC-KIT
THB2,685.00
Availability: 11 weeks
 
Termination Kit (for FE Series)
SK-KIT
THB1,235.00
Availability: 10 weeks
 
Splice Kit
FE-SK-KIT
THB1,820.00
Availability: 11 weeks
 
Splice Kit (for FE Series)
RTV-SS
THB530.00
Availability: 10 weeks
 
Silicone Sealant

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note:
*Price per foot. When ordering specify desired length in feet. 25 foot minimum.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F. To complete your system the following accessories are recommended: (1) Termination kits for KE cable, (2) control options - we offer complete selection of controllers and thermostats.
We noticed you are from the US. Visit your local site for regional offers and live support.