THB2,645.00 KMQXL-040G-6
Description
Super OMEGACLAD™ XL Probes are an excellent choice for high-temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles. See the Related Links section at the bottom of this page for additional models. |
Standard Dimension - Quick Connect Probes
Alloy/ANSI Color Code |
Sheath Dia. inches |
Model Number ANSI Color Code |
Sold Separately | ||
Mating Connector PN | Cable Clamp PN | Safety Clip PN | |||
K CHROMEGA™-ALOMEGA™ XL Sheath |
0.010" 0.020" 0.032" 0.040" 0.062" 0.125" |
SCAXL-010[*]-[**] SCAXL-020[*]-[**] SCAXL-032[*]-[**] KMQXL-040[*]-[**] KMQXL-062[*]-[**] KMQXL-125[*]-[**] |
SMPW-K-F | PCLM-SMP | SMCL |
N OMEGA-P™-OMEGA-N™ XL Sheath |
0.020" 0.032" 0.040" 0.062" 0.125" |
SNNXL-020[*]-[**] SNNXL-032[*]-[**] NMQXL-040[*]-[**] NMQXL-062[*]-[**] NMQXL-125[*]-[**] |
SMPW-N-F |
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12, 18, or 24
Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!
Click here for help in selecting the thermocouple junction.
View the Thermocouple Accuracy and Color Code charts