Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable

KMTXL and NMTXL

Super OMEGACLAD™ XL Thermocouple Probes - Miniature Transition Junction Probe | KMTXL and NMTXL

See All Models Below

  • Very Low Drift at High Temperatures
  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F) (2435°F) Short Duration Capability 1.5 mm and Larger Diameters
  • 1150°C (2100°F) Continuous Use
    3.0 mm and Larger Diameters 4,500 hours (25 plus weeks) *Average MTBF (Mean Time Between Failure)
    1.5 mm (0.062") 2,000 Hours (12 weeks)* Average MTBF (Mean Time Between Failure)
    *Performance Data Established by Means of an Electric Furnace at Static 1150°C (2100°F) Temperature in an Environment. The Data is for Reference Purposes only and Does not Imply a Period of Guarantee
  • Excellent Long Term Stability at High Temperatures
  • Made From Special Limits of Error Material
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • Probes include 36 inches of lead wire
Thermocouples - View related products

Description



New Super OMEGACLAD™ XL sheathed mineral-insulated thermocouple wire, designated “XL” for ordering, can be used at ultra-high temperatures for prolonged periods with very little drift of the base metal thermocouple. The sheath material uses Nickel-Chrome based Super OMEGACLAD™ XL sheathing, which provides excellent oxidation resistance. The sheath can withstand exposure to combustion gases or air at temperatures up to 1335°C (2435°F). Superior resistance to oxidation attack results from a tenacious and protective high-temperature film that does not affect the stability of the thermocouple alloys. This film permits the sensor to be used at ultra-high temperatures for prolonged periods with improved accuracy over other available sheath materials. Super OMEGACLAD™ XL sheathing also provides excellent resistance to corrosion in high temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich environments at temperatures above 980°C (1800°F), the temperature at which the protective film forms.

See the Related Links section at the bottom of this page for addtional models.




Standard Dimension - Miniature Transition Junction Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
ANSI Color Code
K
CHROMEGA™-ALOMEGA™
XL Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
KMTXL-010[*]-[**]
KMTXL-020[*]-[**]
KMTXL-032[*]-[**]
KMTXL-040[*]-[**]
KMTXL-062[*]-[**]
KMTXL-125[*]-[**]
N
OMEGA-P™-OMEGA-N™
XL Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
NMTXL-020[*]-[**]
NMTXL-032[*]-[**]
NMTXL-040[*]-[**]
NMTXL-062[*]-[**]
NMTXL-125[*]-[**]
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12 ,18, or 24



Click here for help in selecting the thermocouple junction.


View the Thermocouple Accuracy and Color Code charts
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
KMTXL-032G-6
KMTXL-032G-6
Consult Sales  
Availability: 
 
 
K thermocouple probe, 0.5mm(1/32inch) diameter, 150mm(6inch) length, grounded
KMTXL-125U-6
KMTXL-125U-6
THB2,440.44
Availability: 1 week
 
K thermocouple probe, 3.2mm(1/8inch) diameter, 150mm(6inch) length, ungrounded
  
KMTXL-062U-6
Consult Sales  
Availability: 
 
 
K thermocouple probe, 3.2mm(1/16 inch) diameter, 150mm(6inch) length, ungrounded
KMQXL-125E-12
KMQXL-125E-12
THB2,502.88
Availability: 4 weeks
 
K thermocouple probe, 3.2mm(1/8inch) diameter, 300mm(12inch) length, exposed
  
KMTXL-125E-12
THB2,502.88
Availability: 4 weeks
 
K thermocouple probe, 3.2mm(1/8inch) diameter, 300mm(12inch) length, exposed
  
NMTXL-032G-6
Consult Sales  
Availability: 
 
 
N thermocouple probe, 0.5mm(1/32inch) diameter, 150mm(6inch) length, grounded junction
Compatible meters
DPI32
DPI32
THB10,213.60
Availability: 1 week
 
Thermocouple meter
CNI3233
CNI3233
THB14,683.25
Availability: 7 weeks
 
Thermocouple controller
All prices on this site are shown in Thai Baht.
Note: Probes with 0.32 in. diameter and greater are supplied with molded transistion joints. Smaller sized probes are supplied with stainless steel transitions joints.

Option Descriptions:


(1) Thermocouple Type select from:
K for K thermocouple
N for N thermocouple

(2) Probe Diameter select from:
020 for 0.5mm(0.020 inches)
032 for 0.8mm(0.032 inches)
040 for 1mm(0.040 inches)
062 for 1.6mm(0.062 inches)
125 for 3.2mm(0.125 inches)

(3) Junction Style(see note above for info on junctions) select from:
G for grounded junction
U for ungrounded junction
E for exposed junction

(4) Length select from:
6 for 6 inches(150mm)
12 for 12 inches(300mm)
CUSTOM for custom length in inches(whole numbers only from 2 to 120 inches)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.