Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Pipette Aid

LAB-378860000

Pipette Aid | LAB-378860000

Pipette Aid

See All Models Below

Description

This pipette aid is used by squeezing, then releasing the bulb to draw fluid into the pipette. The pipette aid is then removed, and the pipette top quickly covered with a gloved finger to control and release fluid. The bulb is Vikem® vinyl with a tapered polyethylene chuck for quick removal when pipette is filled. 6 per pack.

Dimensions: 5 dia x 10 cm H (1.9 x 3.9")
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.