Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Load Cell, Miniature Tension or Compression Applications

LCFL Series

Economical Subminiature Load Cell Tension or Compression | LCFL Series

Economical Subminiature Load Cell Tension or Compression

THB41,186.70 LCFL-10

  • All Stainless Steel Construction
  • 5-Point Calibration NIST Traceable Included
  • Small Size for Automation Applications
  • 59 kOhm Shunt Cal Data Included
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Small and capable of highly accurate readings, the LCFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCFL is also available in metric configurations, with ranges from 0-10 to 0-500 N and metric threads. Please see the LCMFL for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation:
   ≤10 lb: 5 Vdc
   ≥25 lb: 10 Vdc
Output:
   1 kg: 1.0 mV/V (nom.)
   ≥5 lb: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
LCFL-1KG
LCFL-1KG
THB41,185.00
Availability: 1 week
 
Tension/Comression Load Cell, 1 kg (2.2 lb) Capacity
  
LCFL-5
THB41,186.70
Availability: 16 weeks
 
Tension/Comression Load Cell, 5 lb Capacity
  
LCFL-10
THB41,186.70
Availability: 1 week
 
Tension/Comression Load Cell, 10 lb Capacity
  
LCFL-25
THB41,186.70
Availability: 7 weeks
 
Tension/Comression Load Cell, 25 lb Capacity
  
LCFL-50
THB40,960.00
Availability: 15 weeks
 
Tension/Comression Load Cell, 50 lb Capacity
  
LCFL-75
THB40,960.00
Availability: 1 week
 
Tension/Comression Load Cell, 75 lb Capacity
  
LCFL-100
THB41,186.70
Availability: 1 week
 
Tension/Comression Load Cell, 100 lb Capacity
Accessories & Compatible Meters
  
REC-006F
THB1,100.00
Availability: 1 week
 
Swivel rod end for 2.2 to 10 lb ranges
  
REC-010F
THB1,105.00
Availability: 1 week
 
Swivel rod end for 25 to 100 lb ranges
DMD-465
DMD-465
THB26,518.35
Availability: 1 week
 
Bipolar strain amplifier
  
DMD4059
THB21,377.55
Availability: 1 week
 
Unipolar DIN rail mount strain signal conditioner
DP25B-S
DP25B-S
THB17,418.13
Availability: 1 week
 
4-Digit strain meters with excitation
DP41-S
DP41-S
THB37,296.63
Availability: 7 weeks
 
6-Digit strain meters with excitation
All prices on this site are shown in Thai Baht.
Ordering Example: (1) LCFL-10 10 LB Miniature Load Cell, THB41,186.70
We noticed you are from the US. Visit your local site for regional offers and live support.