Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Miniature Compression Load Cell with Through-Body Mounting Holes

LCGB Series

Miniature Industrial Compression Load Cell | LCGB Series

Miniature Industrial Compression Load Cell

THB31,655.00 LCGB-500

  • 5-Point Calibration with 59 kOhm Shunt Cal Data Included
  • Stainless Steel
  • High Accuracy
  • Low Profile
  • Miniature Size
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The LCGB Series comprises miniature low-profile compression load cells with excellent long-term stability. An all stainless steel construction ensures reliability in harsh industrial environments. These cells are designed to be mounted on a flat surface using cap screws to secure them to the base. A load button is integral to their basic construction for even force distribution.

SPECIFICATIONS
Excitation: 10 Vdc
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50% 100%, 50%, 0%; 59K shunt data included
Linearity: ±0.25% FSO
Hysteresis: ±0.20% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
     Span: ±0.018% rdg/°C
     Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Deflection: 0.076 mm (0.003")
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor cable with strain relief
Protection Rating: IP54
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LCGB-50
THB40,340.00
Availability: 1 week
 
50 lb Capacity Load Cell
LCGB-100
LCGB-100
THB40,341.12
Availability: 1 week
 
100 lb Capacity Load Cell
  
LCGB-250
THB34,058.01
Availability: 1 week
 
250 lb Capacity Load Cell
  
LCGB-500
THB31,655.00
Availability: 5 weeks
 
500 lb Capacity Load Cell
  
LCGB-750
Consult Sales  
Availability: 
 
 
750 lb Capacity Load Cell
LCGB-1K
LCGB-1K
THB29,971.86
Availability: 1 week
 
1,000 lb Capacity Load Cell
LCGB-2K
LCGB-2K
THB31,656.33
Availability: 1 week
 
2,000 lb Capacity Load Cell
LCGB-3K
LCGB-3K
THB36,455.00
Availability: 1 week
 
3,000 lb Capacity Load Cell
  
LCGB-5K
THB36,453.81
Availability: 1 week
 
5,000 lb Capacity Load Cell
  
LCGB-10K
THB36,455.00
Availability: 1 week
 
10,000 lb Capacity Load Cell
  
LCGB-15K
THB43,030.00
Availability: 1 week
 
15,000 lb Capacity Load Cell
  
LCGB-20K
THB42,790.00
Availability: 5 weeks
 
20,000 lb Capacity Load Cell
  
LCGB-30K
THB40,740.00
Availability: 19 weeks
 
30,000 lb Capacity Load Cell
  
LCGB-50K
THB47,770.00
Availability: 1 week
 
50,000 lb Capacity Load Cell
Compatible Meters
DP25B-S
DP25B-S
THB17,418.13
Availability: 1 week
 
4-Digit strain meter with excitation
DP41-S
DP41-S
THB37,296.63
Availability: 7 weeks
 
6-Digit strain meter with excitation
All prices on this site are shown in Thai Baht.
Note: All LCGB series load cells come with 5 point calibration certificate with 59 kO shunt cal data.
Ordering Example: (1) LCGB-5K 5,000 lb Capacity Load Cell, THB36,453.81
We noticed you are from the US. Visit your local site for regional offers and live support.