Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Tension Plates for LCM402/LCM412 Series Load Cells
17-4 PH Stainless Steel

LCM412-TP

Tension Plates for LCM402/LCM412 Series Load Cells, 17-4 pH Stainless Steel | LCM412-TP

See All Models Below

  • Available For All LCM402 and LCM412 Load Cells
  • 17-4 PH Stainless Steel Construction
  • Simplies Installation for In-line Tension Applications
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This item is being discontinued.


LCM412 tension plates attach to the base of LCM402/LCM412 Series load cells and provide a second threaded center hole for tension applications.
(Specify Model Number)
Part Number/Desc.
Qty
Description
LCM412-TP225
Consult Sales  
Availability: 
 
 
LCM402/LCM412 tension plate for 25 to 100 kgf models
LCM412-TP288
THB9,355.00
Availability: 1 week
 
LCM402/LCM412 tension plate for 250 to 1500 kgf models
LCM412-TP325
Consult Sales  
Availability: 
 
 
LCM402/LCM412 tension plate for 2500 to 5000 kgf models
LCM412-TP350
Consult Sales  
Availability: 
 
 
LCM402/LCM412 tension plate for 7500 and 10,000 kgf models
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.