Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Performance Metric S Beam Load Cells Environmentally Protected

LCMCD Series

Environmentally Protected Load Cells | LCMCD Series

Environmentally Protected Load Cells

See All Models Below

  • Environmentally Protected to IP67
  • All Stainless Steel for Industrial Environments
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Tension Calibration Standard
  • 0.25% Interchangeability
  • Premium Temperature Compensation
  • Rod Ends and Load Buttons Available
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This item is being discontinued.


The LCMCD is also available in standard configurations, with 0-25 to 0-20,000 lb ranges and standard threads.Please see the LCCD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 Ω nominal
Construction: 17-4 PH stainless steel
Cable: 6 m (20') 4-conductor shielded 22-gage wire
(Specify Model Number)
Part Number/Desc.
Qty
Description
LCMCD-10
Consult Sales  
Availability: 
 
 
10 kgf (22 lb)
LCMCD-25
Consult Sales  
Availability: 
 
 
25 kgf (55 lb)
LCMCD-50
THB28,600.00
Availability: 1 week
 
50 kgf (110 lb)
LCMCD-100
Consult Sales  
Availability: 
 
 
100 kgf (220 lb)
LCMCD-250
Consult Sales  
Availability: 
 
 
250 kgf (551 lb)
LCMCD-500
Consult Sales  
Availability: 
 
 
500 kgf (1102 lb)
LCMCD-1K
Consult Sales  
Availability: 
 
 
1000 kgf (2204 lb)
LCMCD-2K
THB32,490.00
Availability: 1 week
 
2000 kgf (4408 lb)
LCMCD-5K
Consult Sales  
Availability: 
 
 
5000 kfg (11,020 lb)
Accessories
MLBC-M8
THB3,195.00
Availability: 11 weeks
 
Load Button for 10 to 100 kgf ranges
MLBC-M12
THB3,212.02
Availability: 8 weeks
 
Load Button for 250 to 1000 kgf ranges
MLBC-M20
THB4,150.00
Availability: 9 weeks
 
Load Button for 2000 to 5000 kgf ranges
MREC-M8M
THB1,100.00
Availability: 5 weeks
 
Swivel Rod End for 10 to 100 kgf ranges
MREC-M12M
THB1,106.33
Availability: 5 weeks
 
Swivel Rod End for 250 to 1000 kgf ranges
MREC-M20M
THB2,200.00
Availability: 1 week
 
Swivel Rod End for 2000 to 5000 kgf ranges
All prices on this site are shown in Thai Baht.
Note: Each unit comes complete with 5-point NIST-traceable calibration and 59 kO shunt data.
We noticed you are from the US. Visit your local site for regional offers and live support.