Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Wall or ceiling Mount Horizontal Unit Heater  - Discontinued

LUH Series

Comfort Heater | LUH Series

Comfort Heater

See All Models Below

  • 2.6 to 45 kW
  • 208, 240, 277, 480V 1 and 3 Phase
  • 8,900 to 153,600 BTU/Hr
  • Meets UL, NEC and OSHA Requirements
  • No Venting Necessary
  • Built-In Power Controls
Comfort Heaters - View related products

Description

The LUH series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

MOUNTING LIMITATION Hazardous atmosphere—Unit heaters should not be used in potentially explosive atmospheres. Corrosive atmosphere—The finish is not intended for direct salt spray exposure in marine applications or the highly corrosive atmospheres of greenhouses, swimming pools, chemical storage bins, etc. Mounting height— Do not install unit heaters above recommended maximum mounting height. Obstructions— must not block unit heater air inlet or discharge.

Electrical (60 Hz)MotorAir Delivery Ordering
kW Volts Ckt & Phase Amps3 Volts Phase HP RPM CFM FPM Temp
Rise(°F)
Horz
Throw(Ft)
Mtg4
Height
(Ft)
Model Number
2.6 208 1-1 13.1 208 1 1/50 1000 310 700 27 12 8 LUH-02-81-34
2.0/2.6 208/240 1-1 11.41 240 1 1/50 1000 310 700 27 12 8 LUH-02-21-34
2.6 277 1-1 9.6 277 1 1/50 1000 310 700 27 12 8 LUH-02-71-35
4 208 1-1 19.8 208 1 1/50 1000 310 700 42 12 8 LUH-04-81-34
4 208 1-32 11.71 208 1 1/50 1000 310 700 42 12 8 LUH-04-83-34
3/4 208/240 1-1 17.21 240 1 1/50 1000 310 700 42 12 8 LUH-04-21-34
3/4 208/240 1-32 10.2 240 1 1/50 1000 310 700 42 12 8 LUH-04-23-34
4 277 1-1 14.6 277 1 1/50 1000 310 700 42 12 8 LUH-04-71-35
4 480 1-3 5.1 480 1 1/50 1000 310 700 42 12 8 LUH-04-43-32
5 208 1-1 24.6 208 1 1/50 1050 420 950 42 18 8 LUH-05-81-34
5 208 1-32 14.5 208 1 1/50 1050 420 950 42 18 8 LUH-05-83-34
3.75/5 208/240 1-1 21.4 240 1 1/50 1050 420 950 42 18 8 LUH-05-21-34
3.75/5 208/240 1-32 12.6 240 1 1/50 1050 420 950 42 18 8 LUH-05-23-34
5 277 1-1 18.3 277 1 1/50 1050 420 950 42 18 8 LUH-05-71-35
5 480 1-3 6.3 480 1 1/50 1050 420 950 42 18 8 LUH-05-43-32
7.5 208 1-12 36.5 208 1 1/10 1550 670 850 40 20 8 LUH-07-81-34
7.5 208 1-3 21.3 208 1 1/10 1550 670 850 40 20 8 LUH-07-83-34
5.6/7.5 208/240 1-12 31.71 240 1 1/10 1550 670 850 40 20 8 LUH-07-21-34
7.5 277 1-3 27.7 277 1 1/10 1550 670 850 40 20 8 LUH-07-71-35
7.5 480 1-3 9.9 480 3 1/10 1550 670 850 40 20 8 LUH-07-43-32
9.7 208 1-12 47.1 208 1 1/10 1550 750 950 47 27 9 LUH-10-81-34
9.7 208 1-3 27.4 208 1 1/10 1550 750 950 47 27 9 LUH-10-83-34
7.5/10 208/240 1-12 42.11 240 1 1/10 1550 750 950 47 27 9 LUH-10-21-34
7.5/10 208/240 1-3 24.51 240 1 1/10 1550 750 950 47 27 9 LUH-10-23-34
10 480 1-3 12.9 480 3 1/10 1550 750 950 47 27 9 LUH-10-43-32
12.5 208 1-3 35.2 208 1 1/10 1550 750 950 55 27 9 LUH-12-83-34
9.3/12.5 208/240 1-3 30.6 240 1 1/10 1550 750 950 55 27 9 LUH-12-23-34
12.5 480 1-3 15.9 480 3 1/10 1550 750 950 55 27 9 LUH-12-43-32
15 208 1-3 42.1 208 1 1/10 1550 750 950 61 27 10 LUH-15-83-34
11.25/15 208/240 1-3 36.61 240 1 1/10 1550 750 950 61 27 10 LUH-15-23-34
15 480 1-3 19 480 3 1/10 1550 750 950 61 27 10 LUH-15-43-32
14.5/19.4 208/240 1-3 48.01 240 3 1/10 1550 1240 1160 53 31 11 LUH-20-23-34
20 480 1-3 25 480 3 1/10 1550 1240 1160 53 31 11 LUH-20-43-32
25 480 1-3 31 480 3 1/10 1550 1350 1260 60 31 12 LUH-25-43-32
22.5/30 208/240 2-3 74.01 240 3 1/3 1725 1555 1450 64 46 13 LUH-30-23-34
30 480 2-3 37.1 480 3 1/3 1725 1555 1450 64 46 13 LUH-30-43-32
26.25/35 208/240 2-3 86.01 240 3 1/3 1725 1555 1450 71 45 14 LUH-35-23-34
35 480 2-3 43.1 480 3 1/3 1725 1555 1450 71 45 14 LUH-35-43-32
28.5/38 208/240 2-3 93.3 240 3 1/3 1725 1555 1450 84 44 15 LUH-40-23-34
45 480 2-3 55.1 480 3 1/3 1725 1555 1450 94 42 17 LUH-45-43-32
(Specify Model Number)
Part Number/Desc.
Qty
Description
LUH-02-81-34
Consult Sales  
Availability: 
 
 
Heater 2.6 KW, 206 VAC
LUH-02-21-34
Consult Sales  
Availability: 
 
 
Heater 2-2.6KW,208--240VAC
LUH-02-71-35
Consult Sales  
Availability: 
 
 
Heater 2.6KW, 277 VAC
LUH-04-81-34
Consult Sales  
Availability: 
 
 
Heater 4 KW, 208 VAC
LUH-04-83-34
Consult Sales  
Availability: 
 
 
Heater 4 KW, 208 VAC
LUH-04-21-34
Consult Sales  
Availability: 
 
 
Heater 3/4 KW, 208/240 VAC
LUH-04-23-34
Consult Sales  
Availability: 
 
 
Heater 3/4 KW, 208/240 VAC
LUH-04-71-35
Consult Sales  
Availability: 
 
 
Heater 4 KW, 277 VAC
LUH-04-43-32
Consult Sales  
Availability: 
 
 
Heater 4 KW, 480 VAC
LUH-05-81-34
Consult Sales  
Availability: 
 
 
Heater 5 KW, 208 VAC
LUH-05-83-34
Consult Sales  
Availability: 
 
 
Heater 5 KW, 208 VAC
LUH-05-21-34
Consult Sales  
Availability: 
 
 
Heater 3.75/5 KW, 208/240 VAC
LUH-05-43-32
Consult Sales  
Availability: 
 
 
Heater 5 KW, 480 VAC
LUH-07-83-34
Consult Sales  
Availability: 
 
 
Heater 7.5 KW, 208 VAC
LUH-07-21-34
Consult Sales  
Availability: 
 
 
Heater 5.6/7.5 KW, 208/240 VAC
LUH-07-43-32
Consult Sales  
Availability: 
 
 
Heater 7.5 KW, 480 VAC
LUH-10-81-34
Consult Sales  
Availability: 
 
 
Heater 9.7 KW, 208 VAC
LUH-10-83-34
Consult Sales  
Availability: 
 
 
Heater 9.7 KW, 208 VAC
LUH-10-21-34
Consult Sales  
Availability: 
 
 
Heater 7.5/10 KW, 208/240 VAC
LUH-10-23-34
Consult Sales  
Availability: 
 
 
Heater 7.5/10 KW, 208/240 VAC
LUH-10-43-32
Consult Sales  
Availability: 
 
 
Heater 10 KW, 480 VAC
LUH-12-23-34
Consult Sales  
Availability: 
 
 
Heater 11.25/15 KW, 208/240 VAC
LUH-12-43-32
Consult Sales  
Availability: 
 
 
Heater 15 KW, 480 VAC
LUH-15-83-34
Consult Sales  
Availability: 
 
 
Heater 15 KW, 208 VAC
LUH-15-23-34
Consult Sales  
Availability: 
 
 
Heater 14.5/19.4 KW, 208/240 VAC
LUH-15-43-32
Consult Sales  
Availability: 
 
 
Heater 15 KW, 480 VAC
LUH-20-23-34
Consult Sales  
Availability: 
 
 
Heater 14.5/19.4 KW, 208/240 VAC
LUH-30-43-32
Consult Sales  
Availability: 
 
 
LUH-35-43-32
LUH-45-43-32
Consult Sales  
Availability: 
 
 
LUH UNIT HEATERS

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.