Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Single or Ten-Channel Benchtop Indicators with Optional Outputs and Communications - Discontinued

MDS, DS, MDSS, DSS Series

Benchtop Temperature Meters | MDS, DS, MDSS, DSS Series

Benchtop Temperature Meters

See All Models Below

  • Front Panel Programmable for 9 Thermocouple Calibrations
  • Uses DP41 Meter (0.2°C accuracy for meter)
  • 0.01° Resolution
  • Min/Max Storage
  • Optional Analog Output
  • Optional RS-232 Communications
  • 115 Vac Power
Temperature Meters - View related products

Description

The MDS Series have been discontinued. As a possible substitute, please check out the MDS8PT for details.

The MDS41 is a high precision digital benchtop meter, with two models which accept thermocouple inputs. The large easy-to-read 0.5" (13 mm) display features 6 digits, allowing 0.01° resolution. The thermocouple input model has 9 thermocouple types in memory, any one of which can be selected through the front panel. The unit is switchable to °C/°F/K.

The single-channel unit includes a universal rear connector which accepts either the miniature or standard quick disconnect connector. The 10-channel MDSS uses screw terminals for temperature input.

Optional scalable analog output is available and can be ordered as a 0 to 10 Vdc or 4 to 20 mA. The analog output provides a retransmission of the measured temperature for recorders or dataloggers.

Not available for export to Canada or Europe.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
MDS41-TC
Consult Sales  
Availability: 
 
 
Single-channel benchtop indicator for thermocouple input
MDSS41-TC
MDSS41-TC
Consult Sales  
Availability: 
 
 
Ten-channel benchtop indicator for thermocouple input
  
MDS41-E-MA
Consult Sales  
Availability: 
 
 
Single-channelCurrent/Process Input 4-20ma range
  
MDS41-S-50MV
Consult Sales  
Availability: 
 
 
Single-Channel Strain Gauge Input 0-50mV
  
MDS41-S-100MV
Consult Sales  
Availability: 
 
 
Single-channel Strain Gauge Input 0-100mV
All prices on this site are shown in Thai Baht.
Note: Newest PLATINUM Series Benchtop Meter MDS8PT is Available Now!
We noticed you are from the US. Visit your local site for regional offers and live support.