THB15,010.00 MTO-105/120
Description
kW | Volts | Phase | W/in2 | No. Elem. |
Dim. B in (cm) |
E1 General Purpose1 | E2 Moisture Res./Explosion Resistant2 | ||
Model No. | Wt. Ib (kg) |
Model No. | Wt. Ib (kg) |
||||||
0.5 | 120 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/120 | 2 (1) | MTO-105E2/120 | 5 (2) |
0.5 | 240 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/240 | 2 (1) | MTO-105E2/240 | 5 (2) |
1 | 120 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/120 | 2 (1) | MTO-110E2/120 | 5 (2) |
1 | 240 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/240 | 2 (1) | MTO-110E2/240 | 5 (2) |
2 | 120 | 1 | 20 | 2 | 26 (66) | MTO-120/120 | 3 (1) | MTO-120E2/120 | 6 (3) |
2 | 240 | 1 | 20 | 2 | 26 (66) | MTO-120/240 | 3 (1) | MTO-120E2/240 | 6 (3) |
3 | 120 | 1 | 20 | 2 | 38 (96) | MTO-130/120 | 3 (1) | MTO-130E2/120 | 6 (3) |
3 | 240 | 1 | 20 | 2 | 38 (96) | MTO-130/240 | 3 (1) | MTO-130E2/240 | 6 (3) |
Order By Part Number