Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor

MTP Series

3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor | MTP Series

THB240.90 MTP-U-F

  • With Shield Wire Copper Connection Pin
  • Suitable for Continuing Ground Wire Through Panel Jack
  • Glass-Filled Nylon, Rated to 180°C (356°F)
  • Heavy Duty Construction
  • Color-Coded
  • Accepts Stranded or Solid Wire up to Size 20 AWG
Thermocouple Connectors and Panel Systems - View related products

Description



Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.

(Specify Model Number)
Part Number/Desc.
Qty
Description
MTP-K-M
THB220.86
Availability: 1 week
 
3-prong subminiture male connector with type K calibration
MTP-K-M-ROHS
Consult Sales  
Availability: 
 
 

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: MTP-K-M


3-prong subminiture male connector with type K calibration
MTP-K-F
THB233.84
Availability: 4 weeks
 
3-prong subminiture female connector with type K calibration
MTP-N-M
THB221.00
Availability: 1 week
 
3-prong subminiture male connector with type N calibration
MTP-N-F
THB248.00
Availability: 1 week
 
3-prong subminiture female connector with type N calibration
MTP-T-M
THB220.86
Availability: 1 week
 
3-prong subminiture male connector with type T calibration
MTP-T-F
THB246.97
Availability: 1 week
 
3-prong subminiture female connector with type T calibration
MTP-J-M
THB220.86
Availability: 1 week
 
3-prong subminiture male connector with type J calibration
MTP-J-F
THB246.97
Availability: 1 week
 
3-prong subminiture female connector with type J calibration
MTP-E-M
THB233.00
Availability: 1 week
 
3-prong subminiture male connector with type E calibration
MTP-E-F
THB262.00
Availability: 1 week
 
3-prong subminiture female connector with type E calibration
MTP-U-M
THB214.26
Availability: 1 week
 
3-prong subminiture male connector for uncompensated RTD, thermistors or type B thermocouples
MTP-U-F-ROHS
Consult Sales  
Availability: 
 
 

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: MTP-U-F


3-prong subminiture female connector for uncompensated RTD, thermistors or type B thermocouples
MTP-U-F
THB240.90
Availability: 1 week
 
3-prong subminiture female connector for uncompensated RTD, thermistors or type B thermocouples
All prices on this site are shown in Thai Baht.
Note: OMEGA’s subminiature connectors are molded of high performance glass-filled nylon. Connectors will accommodate protection tubes from 0.25 mm to 3.17 mm (0.010" to 1/8") O.D. Additional bushings can be purchased for $0.25 each; order BB-SMP-1.

Order male and female separately to create pairs.

Ordering Example: (1) MTP-K-M 3-prong subminiture male conneactor, type K calibration, THB220.86

Option Descriptions:


(1) Thermocouple Calibrator select from:
K for Type K
T for Type T
J for Type J
E for Type E
U for Uncompensated or Type B
N for Type N

(2) Connector Contacts select from:
M for Male
F for Female

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.