Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Motor Rotation Indicator – Clockwise or Counter-Clockwise Motor Rotation

MTR-1

Motor Rotation Indicator, Determines Correct Power Connection for clockwise or counterclockwise motor rotation, Model MTR-1  | MTR-1

See All Models Below

  • Gives Proper Connection Sequence
  • No External Power Required
  • Solid State Construction
General Test and Measurement Instruments - View related products

Description

The MTR-1 works on any single or multiple 3-phase motor installation and allows all motors in a multiple installation to run in the proper direction without trial and error. Open windings or demagnetized windings can also be identified using the MTR-1.
(Specify Model Number)
Part Number/Desc.
Qty
Description
MTR-1
Consult Sales  
Availability: 
 
 
Motor rotation indicator
All prices on this site are shown in Thai Baht.
Note: Insulated test leads included
We noticed you are from the US. Visit your local site for regional offers and live support.